GN 890 Pneumatic Push Toggle Clamps Steel, with Horizontal Mounting Base

Photo

GN 890 Steel Pneumatic Push Toggle Clamps, with Horizontal Mounting Base

Product description

Information

The working principle of the pneumatic toggle clamps GN 890 is identical in construction and dimensions to the manual toggle clamps GN 842.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream. In addition a lubrication control unit should be mounted in the air in-feed line. The sturdy mounting frame for the cylinder has been designed to avoid the trunions of the cylinder to protruding over the frame.

Toggle clamps GN 890 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380 , it is possible to detect the piston position, which can deliver a signal, for instance to a machine controller.

Specification

Body
Steel

  • Forged
  • Chemically blackened finish

Parts in sheet metal
Case-hardened steel C10
Zinc plated, blue passivated finish

Tapped connecting rod
Steel St 37
Zinc plated, blue passivated finish


Case hardened bearing pins (Bearing rivets)


Double-action air cylinder
Max. operating pressure 6 bar


RoHS

Accessory

Sensor GN 3380

Technical drawing

3D
Hide technical drawing
GN 890 Steel Pneumatic Push Toggle Clamps, with Horizontal Mounting Base sketch

Part Options / Table

Type

SPSteel sheet metal body

Coding

MMagnetic piston
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH in N
Holding
capacity
FS in N
Clamping force
at 6 bar ≈
ab1b2d1d2d3d4
Compressed
air connections
Inside Ø
Connection
tube
h
70270 lbf (1200 N)175 lbf (780 N)0.531.652.520.33M 60.17M 50.161.97
3601259 lbf (5600 N)290 lbf (1290 N)1.082.173.540.47M 80.22G 1/80.162.72
11003597 lbf (16000 N)1007 lbf (4480 N)1.102.605.240.63M 100.33G 1/40.243.35
21005620 lbf (25000 N)1241 lbf (5520 N)1.523.156.970.79M 120.33G 1/40.313.80
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2l3l4m1m2m3m4s ≈tw
Stroke
706.423.090.792.761.020.511.02-0.300.470.47
36010.794.451.263.701.321.181.44-0.370.590.83
110014.216.731.935.431.610.591.381.610.430.711.22
210018.988.742.427.481.971.381.971.970.530.871.77

Build & Price

3D Product Configurator
Size
Type

Coding

Selected Part

Total US Dollars (net)
$202.63
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$202.63
1024$185.74
2549$168.86
≥ 50$151.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.