GN 900.5 Rotary Plates Aluminum, for Adjustable Slide Units GN 900

Photo

GN 900.5 Aluminum Rotary Plates, for Adjustable Slide Units GN 900

Product description

Information

GN 900.5 rotary plates allow the adjustable slide units to be positioned at an offset angle to each other. This offers an additional possible axis configuration.

Two plates are connected together in the center so they may be rotated. They are each connected to the adjustable slide units via a clamping system.

All parts required for mounting are included.

Specification

Body
Aluminum
Anodized finish, natural color


Socket cap screws DIN 912
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 900.5 Aluminum Rotary Plates, for Adjustable Slide Units GN 900 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b
Size of
the slide
l1d
Socket cap screws
DIN 912
h1h2h3l2s
1.181.61M 2.50.720.390.171.390.24
1.972.64M 31.100.550.282.280.35
3.154.13M 41.540.550.493.620.35
4.725.71M 51.870.790.545.190.47

Build & Price

3D Product Configurator
Width b
Length l1

Selected Part

Total US Dollars (net)
$603.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$603.97
59$553.64
1024$503.31
≥ 25$452.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.132 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 900.5-30-41GN 900.5-50-67GN 900.5-80-105GN 900.5-120-145

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.