GN 927 Clamping Levers with Eccentrical Cam Zinc Die-Cast, Tapped Type, with Steel Components

Photo

GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: A - Plastic contact plate with setting nut
Color: B - Black, RAL 9005
Type: A - Plastic contact plate with setting nut
Color: B - Black, RAL 9005
GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: A - Plastic contact plate with setting nut
Color: B - Black, RAL 9005 GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: A - Plastic contact plate with setting nut
Color: O - Orange, RAL 2004 GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: A - Plastic contact plate with setting nut
Color: R - Red, RAL 3000 GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: A - Plastic contact plate with setting nut
Color: S - Silver, RAL 9006 GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: B - Plastic contact plate without setting nut
Color: B - Black, RAL 9005 GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: B - Plastic contact plate without setting nut
Color: O - Orange, RAL 2004 GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: B - Plastic contact plate without setting nut
Color: R - Red, RAL 3000 GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components Type: B - Plastic contact plate without setting nut
Color: S - Silver, RAL 9006

Product description

Information

Clamping levers with eccentrical cam GN 927 are used for rapid clamping and releasing operations. In contrast to a clamping operation utilizing only threads and a lateral force, these levers permit torque-free clamping via a combined downward vertical and cam actuated motion.

The lever has been designed to ensure that its movement cannot exceed the maximum clamping position.

There are no loose components since all are assembled and mounted in their correct order.

Advantages of the Type A:

The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded knurled nut. This permits the maximum clamping force to be set by a simple adjustment. In addition this also permits the selection of a preferred lever position in relation to the clamping lever pin.

Specification

Lever body
Zinc die-cast
Powder coated
(abrasion-proof epoxy resin)
Black, RAL 9005BB
Orange, RAL 2004OO
Red, RAL 3000RR
Silver, RAL 9006SS


Type A
Assembly pin, lag nut, setting nut / screw
Steel, zinc plated, blue passivated finish
Contact plate
Plastic, polyacetal (POM)
Glass fiber reinforced


Type B
Assembly pin, lag nut
Steel, zinc plated, blue passivated finish
Contact plate
Plastic, Polyamide (PA)
Glass fiber reinforced


RoHS

Technical drawing

3D
Hide technical drawing
GN 927 Zinc Die-Cast Clamping Levers with Eccentrical Cam, Tapped Type, with Steel Components sketch

Part Options / Table

Type

APlastic contact plate with setting nut
BPlastic contact plate without setting nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1bd3d4d5h
Stroke at 90°
lever
movement
l3
In clamping
position
l4
Adjustable
range
l5
In clamping
position
t
Usable
thread length
1.738 x 320.470.470.590.550.020.520.080.090.31
1.7310 x 320.470.470.590.550.020.520.080.090.31
2.4810 x 320.630.630.750.730.030.640.100.120.39
2.481/4 x 200.630.630.750.730.030.640.100.120.39
3.231/4 x 200.790.790.980.890.040.770.120.150.47
3.235/16 x 180.790.790.980.890.040.770.120.150.47
3.985/16 x 180.981.021.181.060.061.000.160.190.59
3.983/8 x 160.981.021.181.060.061.000.160.190.59
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1bd3d4d5h
Stroke at 90°
lever
movement
l3
In clamping
position
l4
Adjustable
range
l5
In clamping
position
t
Usable
thread length
1.73M 40.470.470.590.550.020.520.080.090.31
1.73M 50.470.470.590.550.020.520.080.090.31
2.48M 50.630.630.750.730.030.640.100.120.39
2.48M 60.630.630.750.730.030.640.100.120.39
3.23M 60.790.790.980.890.040.770.120.150.47
3.23M 80.790.790.980.890.040.770.120.150.47
3.98M 80.981.021.181.060.061.000.160.190.59
3.98M 100.981.021.181.060.061.000.160.190.59

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Inch


Metric


Type


Color
B
O
R
S

Constructional Features (Type A)

Sketch GN 927

Application Examples

ae2aec96-f2df-47fb-9806-861c0ea2e03b

Selected Part

Total US Dollars (net)
$16.81
In Stock: 134
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.81
100249$15.41
250499$14.01
≥ 500$12.60
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 927-44-8x32-A-BGN 927-44-8x32-A-OGN 927-44-8x32-A-RGN 927-44-8x32-A-SGN 927-44-8x32-B-BGN 927-44-8x32-B-OGN 927-44-8x32-B-RGN 927-44-8x32-B-SGN 927-44-10x32-A-BGN 927-44-10x32-A-OGN 927-44-10x32-A-RGN 927-44-10x32-A-SGN 927-44-10x32-B-BGN 927-44-10x32-B-OGN 927-44-10x32-B-RGN 927-44-10x32-B-SGN 927-63-10x32-A-BGN 927-63-10x32-A-OGN 927-63-10x32-A-RGN 927-63-10x32-A-SGN 927-63-10x32-B-BGN 927-63-10x32-B-OGN 927-63-10x32-B-RGN 927-63-10x32-B-SGN 927-63-1/4x20-A-BGN 927-63-1/4x20-A-OGN 927-63-1/4x20-A-RGN 927-63-1/4x20-A-SGN 927-63-1/4x20-B-BGN 927-63-1/4x20-B-OGN 927-63-1/4x20-B-RGN 927-63-1/4x20-B-SGN 927-82-1/4x20-A-BGN 927-82-1/4x20-A-OGN 927-82-1/4x20-A-RGN 927-82-1/4x20-A-SGN 927-82-1/4x20-B-BGN 927-82-1/4x20-B-OGN 927-82-1/4x20-B-RGN 927-82-1/4x20-B-SGN 927-82-5/16x18-A-BGN 927-82-5/16x18-A-OGN 927-82-5/16x18-A-RGN 927-82-5/16x18-A-SGN 927-82-5/16x18-B-BGN 927-82-5/16x18-B-OGN 927-82-5/16x18-B-RGN 927-82-5/16x18-B-SGN 927-101-5/16x18-A-BGN 927-101-5/16x18-A-OGN 927-101-5/16x18-A-RGN 927-101-5/16x18-A-SGN 927-101-5/16x18-B-BGN 927-101-5/16x18-B-OGN 927-101-5/16x18-B-RGN 927-101-5/16x18-B-SGN 927-101-3/8x16-A-BGN 927-101-3/8x16-A-OGN 927-101-3/8x16-A-RGN 927-101-3/8x16-A-SGN 927-101-3/8x16-B-BGN 927-101-3/8x16-B-OGN 927-101-3/8x16-B-RGN 927-101-3/8x16-B-SGN 927-44-M4-A-BGN 927-44-M4-B-BGN 927-44-M4-A-OGN 927-44-M4-B-OGN 927-44-M4-A-RGN 927-44-M4-B-RGN 927-44-M4-A-SGN 927-44-M4-B-SGN 927-44-M5-A-BGN 927-44-M5-B-BGN 927-44-M5-A-OGN 927-44-M5-B-OGN 927-44-M5-A-RGN 927-44-M5-B-RGN 927-44-M5-A-SGN 927-44-M5-B-SGN 927-63-M5-A-BGN 927-63-M5-B-BGN 927-63-M5-A-OGN 927-63-M5-B-OGN 927-63-M5-A-RGN 927-63-M5-B-RGN 927-63-M5-A-SGN 927-63-M5-B-SGN 927-63-M6-A-BGN 927-63-M6-B-BGN 927-63-M6-A-OGN 927-63-M6-B-OGN 927-63-M6-A-RGN 927-63-M6-B-RGN 927-63-M6-A-SGN 927-63-M6-B-SGN 927-82-M6-A-BGN 927-82-M6-B-BGN 927-82-M6-A-OGN 927-82-M6-B-OGN 927-82-M6-A-RGN 927-82-M6-B-RGN 927-82-M6-A-SGN 927-82-M6-B-SGN 927-82-M8-A-BGN 927-82-M8-B-BGN 927-82-M8-A-OGN 927-82-M8-B-OGN 927-82-M8-A-RGN 927-82-M8-B-RGN 927-82-M8-A-SGN 927-82-M8-B-SGN 927-101-M8-A-BGN 927-101-M8-B-BGN 927-101-M8-A-OGN 927-101-M8-B-OGN 927-101-M8-A-RGN 927-101-M8-B-RGN 927-101-M8-A-SGN 927-101-M8-B-SGN 927-101-M10-A-BGN 927-101-M10-B-BGN 927-101-M10-A-OGN 927-101-M10-B-OGN 927-101-M10-A-RGN 927-101-M10-B-RGN 927-101-M10-A-SGN 927-101-M10-B-S

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.