EN 953.1 Spacer Plate Plastic, for Digital Position Indicators EN 953 / EN 953.2

Photo

EN 953.1 Plastic Spacer Plate, for Digital Position Indicators EN 953 / EN 953.2
ELESA original design
code: BS52R

Product description

Information

The spacer plate EN 953.1 in combination with the digital position indicators EN 953 / EN 953.2 are used to bridge the shaft shoulders, set collars and so on.

The bore holes Ø 2.2 mm are used for the machine-side fastening with e.g. socket button head self-tapping screws in accordance with DIN ISO 7049.

Specification

Plastic
Technopolymer (Polyamide PA)
Black, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 953.1 Plastic Spacer Plate, for Digital Position Indicators EN 953 / EN 953.2 sketch

Part Options / Table

Build & Price

Selected Part

Total US Dollars (net)
$3.36
In Stock: 36
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$3.36
799$3.24
100249$3.06
≥ 250$2.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.