GN 953.7 Clamping Plates Zinc Die-Cast, for Digital Position Indicators EN 953 / EN 953.2

Photo

GN 953.7 Zinc Die-Cast Clamping Plates, for Digital Position Indicators EN 953 / EN 953.2

Product description

Information

Clamping plates GN 953.7 are used in connection with digital position indicators EN 953 / EN 953.2. The mounting holes support typical bore hole patterns.

In a simpler manner and without great construction and installation effort these spindles can, after adjustment, be clamped and locked.

At the same time these plates are fitted with bore diameter 6.1mm to accomodate the torque support of the position indicator.

The clamping plate can be installed so that the adjustable lever is situated as required either on the right or the left.

Specification

Body
Zinc die-cast
Powder coated
Black, textured finish


Adjustable lever GN 302.1

  • Zinc die-cast
    Powder coated
    Black, RAL 9005, textured finish
  • Threaded stud
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 953.7 Zinc Die-Cast Clamping Plates, for Digital Position Indicators EN 953 / EN 953.2 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd1 F9
Bore
d2l1l2l3l4l5m1m2m3m4m5
1.89B 12B 14B 15B 16B 200.222.621.690.590.961.181.341.421.320.980.67

Build & Price

3D Product Configurator
Width b
Bore d1

Selected Part

Total US Dollars (net)
$31.23
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$31.23
5099$28.63
100249$26.03
≥ 250$23.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.422 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 953.7-48-B12GN 953.7-48-B14GN 953.7-48-B15GN 953.7-48-B16GN 953.7-48-B20

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.