Load capacity range 230-600 kg.
Very high operational comfort because of particularly thick, elastic tread.
Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving.
Low noise operation.
Specification
Bracket
Zinc plated heavy duty steel stamping
Twin ball race in the swivel head
Swivel head sealed
Zinc plated steel wheel axle bolt
Swivel bracket with reinforced fork and top plate
Heavy duty central king pin, bolted and secured
Wheel
"Blickle Softhane" (Special Polyurethane) tread
75 ° Shore A hardness
Color--green
Very strong chemical bond to the wheel center
Wheel center
Aluminum die-cast, with ball bearings
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.