LS-GTH Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters Steel, with Plate Mounting, Extra Strength Swivel Head Design Series

Photo

 LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series Type: K-ST - Ball bearing with stop-top brake
Type: K-ST - Ball bearing with stop-top brake
 LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series Type: K-ST - Ball bearing with stop-top brake  LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series Type: K - Ball bearing

Product description

Information

Load capacity range 600 - 1000 kg.
Dust and splashproof. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.

Specification

Bracket

  • Solid steel welded construction, yellow zinc plated passivated finish with plate mounting
  • Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
  • Solid welded heavy duty central king pin, bolted and secured
  • Bolted wheel axle
  • Yellow passivated finish

Wheel

  • Blickle Extrathane® (polyurethane) tread
    92° Shore A hardness
  • Very strong chemical bond to the wheel rim
  • Gray cast iron rim with ball bearings
  • Tread color-dark orange

RoHS

On request

Individual wheels, series GTH

Technical drawing

Hide technical drawing
 LS-GTH Steel Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Extra Strength Swivel Head Design Series sketch

Part Options / Table

Type

KBall bearing
K-STBall bearing with stop-top brake

Version

P3Plate size (140 mm x 110 mm)
P35Plate size (175 mm x 140 mm)
P16Plate size (6 1/4" x 4 1/2")
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
HA x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity (kg)
5.004.921.976.696 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"1.97600.00
6.005.911.977.876 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"2.17750.00
8.007.871.979.656 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"2.361000.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
HA x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity (kg)
54.921.976.69140 x 110105 x 75-80M10 / 3/8"1.97600.00
65.911.977.87140 x 110105 x 75-80M10 / 3/8"2.17750.00
6.31256.301.978.07140 x 110105 x 75-80M10 / 3/8"2.17800.00
87.873.1510.04175 x 140140 x 105M12 / 1/2"2.561600.00
109.842.3612.01175 x 140140 x 105M12 / 1/2"2.951500.00
1211.813.1513.98175 x 140140 x 105M12 / 1/2"3.352400.00

Build & Price

D
Version



Type


Selected Part

Total US Dollars (net)
$255.56
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$255.56
2549$234.26
5099$212.97
≥ 100$191.67
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team