MVP Cylindrical Handles PVC Plastic, Push-Fit Type

Photo

 MVP PVC Plastic Cylindrical Handles, Push-Fit Type

Product description

Information

Cylindrical handles MVP offer a comfortable and elastic grip.

Specification

Plastic
PVC

  • Temperature resistant up to 158 °F (70 °C)
  • Black
  • Molded blind bore
  • Push-fit mounting

RoHS

Technical drawing

3D
Hide technical drawing
 MVP PVC Plastic Cylindrical Handles, Push-Fit Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore diameter
d3l1l2
0.91B 7B 8B 9B 10B 12B 140.712.362.17

Build & Price

3D Product Configurator
Handle diameter d1
Bore diameter d2

Selected Part

Total US Dollars (net)
$2.05
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.05
100249$1.88
250499$1.71
≥ 500$1.54
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.053 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...