Part Options / Table
Show / Hide columns
Part Number ST - Steel Part Number PA - Plastic d1 d2
Thread Length lt
min. A/F Static load
Steel pad
Plastic pad
0.63
0.69
0.75
0.88
1.00
1.25
1.63
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
3/4 x 10
1 x 8
0.63
0.75
0.81
0.94
1.00
1.34
1.83
0.31
0.38
0.44
0.63
0.81
0.50
0.56
0.63
0.75
0.88
1.06
1.38
3900 lbf (17.35 kN)
5899 lbf (26.24 kN)
6400 lbf (28.47 kN)
7001 lbf (31.14 kN)
10000 lbf (44.48 kN)
13500 lbf (60.05 kN)
18749 lbf (83.4 kN)
360 lbf (1.6 kN)
571 lbf (2.54 kN)
1000 lbf (4.45 kN)
1299 lbf (5.78 kN)
1569 lbf (6.98 kN)
3TTSP 3TTSP/DN 0.63 1/4 x 20 0.63 0.31 0.50 3900 lbf (17.35 kN) 360 lbf (1.6 kN)
5TTSP 5TTSP/DN 0.69 5/16 x 18 0.75 0.38 0.56 5899 lbf (26.24 kN) 360 lbf (1.6 kN)
6TTSP 6TTSP/DN 0.75 3/8 x 16 0.81 0.38 0.63 6400 lbf (28.47 kN) 571 lbf (2.54 kN)
8TTSP 8TTSP/DN 0.88 1/2 x 13 0.94 0.44 0.75 7001 lbf (31.14 kN) 571 lbf (2.54 kN)
10TTSP 10TTSP/DN 1.00 5/8 x 11 1.00 0.44 0.88 10000 lbf (44.48 kN) 1000 lbf (4.45 kN)
11TTSP 11TTSP/DN 1.25 3/4 x 10 1.34 0.63 1.06 13500 lbf (60.05 kN) 1299 lbf (5.78 kN)
12TTSP 12TTSP/DN 1.63 1 x 8 1.83 0.81 1.38 18749 lbf (83.4 kN) 1569 lbf (6.98 kN)
Filter combination produces no result.
Show / Hide columns
Inch
d1 d2
Thread Length lt
min. A/F Static load
Steel pad
Plastic pad
0.63
0.69
0.75
0.88
1.00
1.25
1.63
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
3/4 x 10
1 x 8
0.63
0.75
0.81
0.94
1.00
1.34
1.83
0.31
0.38
0.44
0.63
0.81
0.50
0.56
0.63
0.75
0.88
1.06
1.38
3900 lbf (17.35 kN)
5899 lbf (26.24 kN)
6400 lbf (28.47 kN)
7001 lbf (31.14 kN)
10000 lbf (44.48 kN)
13500 lbf (60.05 kN)
18749 lbf (83.4 kN)
360 lbf (1.6 kN)
571 lbf (2.54 kN)
1000 lbf (4.45 kN)
1299 lbf (5.78 kN)
1569 lbf (6.98 kN)
0.63 1/4 x 20 0.63 0.31 0.50 3900 lbf (17.35 kN) 360 lbf (1.6 kN)
0.69 5/16 x 18 0.75 0.38 0.56 5899 lbf (26.24 kN) 360 lbf (1.6 kN)
0.75 3/8 x 16 0.81 0.38 0.63 6400 lbf (28.47 kN) 571 lbf (2.54 kN)
0.88 1/2 x 13 0.94 0.44 0.75 7001 lbf (31.14 kN) 571 lbf (2.54 kN)
1.00 5/8 x 11 1.00 0.44 0.88 10000 lbf (44.48 kN) 1000 lbf (4.45 kN)
1.25 3/4 x 10 1.34 0.63 1.06 13500 lbf (60.05 kN) 1299 lbf (5.78 kN)
1.63 1 x 8 1.83 0.81 1.38 18749 lbf (83.4 kN) 1569 lbf (6.98 kN)
Filter combination produces no result.
Build & Price
3D Product Configurator
Diameter d1
Thread d2
Pad material
Diameter d1
Thread d2
Pad material
Selected Part
Part Number
Total US Dollars (net)
$4.03
In Stock: 34
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 249 $4.03
250 499 $3.69
500 999 $3.36
≥ 1000 $3.02
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Inventor 2024
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
Solid Edge 2023
SolidWorks (Macro) >=2001+
SolidWorks >=2015
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION >= 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
SVG
TIFF (2D View)
CAD Download Tutorial
VIDEO
About CAD Downloads