VEG Ergonomic Hand Knobs Textured Nylon Plastic, with Brass Tapped Insert

Photo

 VEG Textured Nylon Plastic Ergonomic Hand Knobs, with Brass Tapped Insert

Product description

Information

Used in a variety of light duty applications, these textured nylon plastic hand knobs VEG have a comfortable grip.

Specification

Nylon plastic

  • Temperature resistant up to 230 °F (110 °C)
  • Black, textured finish

Tapped insert
Brass, molded-in


RoHS

Technical drawing

3D
Hide technical drawing
 VEG Textured Nylon Plastic Ergonomic Hand Knobs, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
min.
1.97M 100.911.180.390.63
1.97M 120.911.180.390.71

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$3.85
In Stock: 102
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.85
100249$3.53
250499$3.21
≥ 500$2.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.088 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
VEG-50-M10VEG-50-M12