WN 300.1 Adjustable Levers Nylon Plastic, Threaded Stud Type, with Stainless Steel Components

Photo

WN 300.1 Nylon Plastic Adjustable Levers, Threaded Stud Type, with Stainless Steel Components Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
WN 300.1 Nylon Plastic Adjustable Levers, Threaded Stud Type, with Stainless Steel Components Color: SW - Black, RAL 9005, textured finish WN 300.1 Nylon Plastic Adjustable Levers, Threaded Stud Type, with Stainless Steel Components Color: GS - Gray, RAL 7035, textured finish WN 300.1 Nylon Plastic Adjustable Levers, Threaded Stud Type, with Stainless Steel Components Color: OS - Orange, RAL 2004, textured finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Made in the USA, adjustable levers WN 300.1 are the result of modern industrial design: glass fiber reinforced thermoplastic with molded-in stainless steel inlay.

All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Lever body
PlasticKT
Nylon thermoplastic

  • Glass fiber reinforced
  • With molded-in stainless steel inlay
  • Temperature resistant up to 230 °F (110 °C)

Color
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS
Gray, RAL 7035, textured finishGSGS


Threaded stud / retaining screw
Stainless steel AISI 303


RoHS

On request

Special colors, stud lengths, and threads

Technical drawing

3D
Hide technical drawing
WN 300.1 Nylon Plastic Adjustable Levers, Threaded Stud Type, with Stainless Steel Components sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1l2d3d4h1h2h3h4
Stroke
1.1810 x 320.470.630.790.981.26---0.390.570.960.161.200.14
1.1810 x 240.630.790.981.26----0.390.570.960.161.200.14
1.181/4 x 200.470.630.790.981.261.571.77-0.390.570.960.161.200.14
1.7710 x 320.470.630.790.981.26---0.390.570.960.161.380.14
1.7710 x 240.630.790.981.26----0.390.570.960.161.380.14
1.771/4 x 200.470.630.790.981.261.571.77-0.390.570.960.161.380.14
2.485/16 x 180.630.790.981.261.571.771.972.480.530.761.220.261.770.16
2.483/8 x 160.790.981.261.571.97---0.530.761.220.261.770.16
3.073/8 x 160.790.981.261.571.771.972.48-0.630.871.420.312.170.16
3.071/2 x 130.790.981.261.571.97---0.630.871.420.312.170.16
3.621/2 x 130.981.261.571.771.972.48--0.750.991.690.432.560.16
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1l2d3d4h1h2h3h4
Stroke
1.18M 30.240.310.390.470.63---0.390.570.960.161.200.14
1.18M 50.470.630.790.981.261.571.97-0.390.570.960.161.200.14
1.18M 60.470.630.790.981.261.571.771.970.390.570.960.161.200.14
1.77M 50.470.630.790.981.261.571.97-0.390.570.960.161.380.14
1.77M 60.470.630.790.981.261.571.771.970.390.570.960.161.380.14
2.48M 60.630.790.981.261.571.972.48-0.530.761.220.261.770.16
2.48M 80.630.790.981.261.571.771.972.480.530.761.220.261.770.16
3.07M 100.790.981.261.571.771.972.483.150.630.871.420.312.170.16
3.62M 100.790.981.261.571.972.483.15-0.750.991.690.432.560.16
3.62M 120.790.981.261.571.771.972.483.150.750.991.690.432.560.16

Build & Price

3D Product Configurator
Material

Lever length l1
Thread d1

Inch


Metric


Thread length l2
Color
GS
OS
SW

Selected Part

Total US Dollars (net)
$5.86
In Stock: 34
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$5.86
250499$5.37
500999$4.89
≥ 1000$4.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.048 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 300.1-KT-30-M3-6-SWWN 300.1-KT-30-M3-6-OSWN 300.1-KT-30-M3-6-GSWN 300.1-KT-30-M3-8-SWWN 300.1-KT-30-M3-8-OSWN 300.1-KT-30-M3-8-GSWN 300.1-KT-30-M3-10-SWWN 300.1-KT-30-M3-10-OSWN 300.1-KT-30-M3-10-GSWN 300.1-KT-30-M3-12-SWWN 300.1-KT-30-M3-12-OSWN 300.1-KT-30-M3-12-GSWN 300.1-KT-30-M3-16-SWWN 300.1-KT-30-M3-16-OSWN 300.1-KT-30-M3-16-GSWN 300.1-KT-30-M5-12-SWWN 300.1-KT-30-M5-12-OSWN 300.1-KT-30-M5-12-GSWN 300.1-KT-30-M5-16-SWWN 300.1-KT-30-M5-16-OSWN 300.1-KT-30-M5-16-GSWN 300.1-KT-30-M5-20-SWWN 300.1-KT-30-M5-20-OSWN 300.1-KT-30-M5-20-GSWN 300.1-KT-30-M5-25-SWWN 300.1-KT-30-M5-25-OSWN 300.1-KT-30-M5-25-GSWN 300.1-KT-30-M5-32-SWWN 300.1-KT-30-M5-32-OSWN 300.1-KT-30-M5-32-GSWN 300.1-KT-30-M5-40-SWWN 300.1-KT-30-M5-40-OSWN 300.1-KT-30-M5-40-GSWN 300.1-KT-30-M5-50-SWWN 300.1-KT-30-M5-50-OSWN 300.1-KT-30-M5-50-GSWN 300.1-KT-30-M6-12-SWWN 300.1-KT-30-M6-12-OSWN 300.1-KT-30-M6-12-GSWN 300.1-KT-30-M6-16-SWWN 300.1-KT-30-M6-16-OSWN 300.1-KT-30-M6-16-GSWN 300.1-KT-30-M6-20-SWWN 300.1-KT-30-M6-20-OSWN 300.1-KT-30-M6-20-GSWN 300.1-KT-30-M6-25-SWWN 300.1-KT-30-M6-25-OSWN 300.1-KT-30-M6-25-GSWN 300.1-KT-30-M6-32-SWWN 300.1-KT-30-M6-32-OSWN 300.1-KT-30-M6-32-GSWN 300.1-KT-30-M6-40-SWWN 300.1-KT-30-M6-40-OSWN 300.1-KT-30-M6-40-GSWN 300.1-KT-30-M6-45-SWWN 300.1-KT-30-M6-45-OSWN 300.1-KT-30-M6-45-GSWN 300.1-KT-30-M6-50-SWWN 300.1-KT-30-M6-50-OSWN 300.1-KT-30-M6-50-GSWN 300.1-KT-45-M5-12-SWWN 300.1-KT-45-M5-12-OSWN 300.1-KT-45-M5-12-GSWN 300.1-KT-45-M5-16-SWWN 300.1-KT-45-M5-16-OSWN 300.1-KT-45-M5-16-GSWN 300.1-KT-45-M5-20-SWWN 300.1-KT-45-M5-20-OSWN 300.1-KT-45-M5-20-GSWN 300.1-KT-45-M5-25-SWWN 300.1-KT-45-M5-25-OSWN 300.1-KT-45-M5-25-GSWN 300.1-KT-45-M5-32-SWWN 300.1-KT-45-M5-32-OSWN 300.1-KT-45-M5-32-GSWN 300.1-KT-45-M5-40-SWWN 300.1-KT-45-M5-40-OSWN 300.1-KT-45-M5-40-GSWN 300.1-KT-45-M5-50-SWWN 300.1-KT-45-M5-50-OSWN 300.1-KT-45-M5-50-GSWN 300.1-KT-45-M6-12-SWWN 300.1-KT-45-M6-12-OSWN 300.1-KT-45-M6-12-GSWN 300.1-KT-45-M6-16-SWWN 300.1-KT-45-M6-16-OSWN 300.1-KT-45-M6-16-GSWN 300.1-KT-45-M6-20-SWWN 300.1-KT-45-M6-20-OSWN 300.1-KT-45-M6-20-GSWN 300.1-KT-45-M6-25-SWWN 300.1-KT-45-M6-25-OSWN 300.1-KT-45-M6-25-GSWN 300.1-KT-45-M6-32-SWWN 300.1-KT-45-M6-32-OSWN 300.1-KT-45-M6-32-GSWN 300.1-KT-45-M6-40-SWWN 300.1-KT-45-M6-40-OSWN 300.1-KT-45-M6-40-GSWN 300.1-KT-45-M6-45-SWWN 300.1-KT-45-M6-45-OSWN 300.1-KT-45-M6-45-GSWN 300.1-KT-45-M6-50-SWWN 300.1-KT-45-M6-50-OSWN 300.1-KT-45-M6-50-GSWN 300.1-KT-63-M6-16-SWWN 300.1-KT-63-M6-16-OSWN 300.1-KT-63-M6-16-GSWN 300.1-KT-63-M6-20-SWWN 300.1-KT-63-M6-20-OSWN 300.1-KT-63-M6-20-GSWN 300.1-KT-63-M6-25-SWWN 300.1-KT-63-M6-25-OSWN 300.1-KT-63-M6-25-GSWN 300.1-KT-63-M6-32-SWWN 300.1-KT-63-M6-32-OSWN 300.1-KT-63-M6-32-GSWN 300.1-KT-63-M6-40-SWWN 300.1-KT-63-M6-40-OSWN 300.1-KT-63-M6-40-GSWN 300.1-KT-63-M6-50-SWWN 300.1-KT-63-M6-50-OSWN 300.1-KT-63-M6-50-GSWN 300.1-KT-63-M6-63-SWWN 300.1-KT-63-M6-63-OSWN 300.1-KT-63-M6-63-GSWN 300.1-KT-63-M8-16-SWWN 300.1-KT-63-M8-16-OSWN 300.1-KT-63-M8-16-GSWN 300.1-KT-63-M8-20-SWWN 300.1-KT-63-M8-20-OSWN 300.1-KT-63-M8-20-GSWN 300.1-KT-63-M8-25-SWWN 300.1-KT-63-M8-25-OSWN 300.1-KT-63-M8-25-GSWN 300.1-KT-63-M8-32-SWWN 300.1-KT-63-M8-32-OSWN 300.1-KT-63-M8-32-GSWN 300.1-KT-63-M8-40-SWWN 300.1-KT-63-M8-40-OSWN 300.1-KT-63-M8-40-GSWN 300.1-KT-63-M8-45-SWWN 300.1-KT-63-M8-45-OSWN 300.1-KT-63-M8-45-GSWN 300.1-KT-63-M8-50-SWWN 300.1-KT-63-M8-50-OSWN 300.1-KT-63-M8-50-GSWN 300.1-KT-63-M8-63-SWWN 300.1-KT-63-M8-63-OSWN 300.1-KT-63-M8-63-GSWN 300.1-KT-78-M10-20-SWWN 300.1-KT-78-M10-20-OSWN 300.1-KT-78-M10-20-GSWN 300.1-KT-78-M10-25-SWWN 300.1-KT-78-M10-25-OSWN 300.1-KT-78-M10-25-GSWN 300.1-KT-78-M10-32-SWWN 300.1-KT-78-M10-32-OSWN 300.1-KT-78-M10-32-GSWN 300.1-KT-78-M10-40-SWWN 300.1-KT-78-M10-40-OSWN 300.1-KT-78-M10-40-GSWN 300.1-KT-78-M10-45-SWWN 300.1-KT-78-M10-45-OSWN 300.1-KT-78-M10-45-GSWN 300.1-KT-78-M10-50-SWWN 300.1-KT-78-M10-50-OSWN 300.1-KT-78-M10-50-GSWN 300.1-KT-78-M10-63-SWWN 300.1-KT-78-M10-63-OSWN 300.1-KT-78-M10-63-GSWN 300.1-KT-78-M10-80-SWWN 300.1-KT-78-M10-80-OSWN 300.1-KT-78-M10-80-GSWN 300.1-KT-92-M10-20-SWWN 300.1-KT-92-M10-20-OSWN 300.1-KT-92-M10-20-GSWN 300.1-KT-92-M10-25-SWWN 300.1-KT-92-M10-25-OSWN 300.1-KT-92-M10-25-GSWN 300.1-KT-92-M10-32-SWWN 300.1-KT-92-M10-32-OSWN 300.1-KT-92-M10-32-GSWN 300.1-KT-92-M10-40-SWWN 300.1-KT-92-M10-40-OSWN 300.1-KT-92-M10-40-GSWN 300.1-KT-92-M10-50-SWWN 300.1-KT-92-M10-50-OSWN 300.1-KT-92-M10-50-GSWN 300.1-KT-92-M10-63-SWWN 300.1-KT-92-M10-63-OSWN 300.1-KT-92-M10-63-GSWN 300.1-KT-92-M10-80-SWWN 300.1-KT-92-M10-80-OSWN 300.1-KT-92-M10-80-GSWN 300.1-KT-92-M12-20-SWWN 300.1-KT-92-M12-20-OSWN 300.1-KT-92-M12-20-GSWN 300.1-KT-92-M12-25-SWWN 300.1-KT-92-M12-25-OSWN 300.1-KT-92-M12-25-GSWN 300.1-KT-92-M12-32-SWWN 300.1-KT-92-M12-32-OSWN 300.1-KT-92-M12-32-GSWN 300.1-KT-92-M12-40-SWWN 300.1-KT-92-M12-40-OSWN 300.1-KT-92-M12-40-GSWN 300.1-KT-92-M12-45-SWWN 300.1-KT-92-M12-45-OSWN 300.1-KT-92-M12-45-GSWN 300.1-KT-92-M12-50-SWWN 300.1-KT-92-M12-50-OSWN 300.1-KT-92-M12-50-GSWN 300.1-KT-92-M12-63-SWWN 300.1-KT-92-M12-63-OSWN 300.1-KT-92-M12-63-GSWN 300.1-KT-92-M12-80-SWWN 300.1-KT-92-M12-80-OSWN 300.1-KT-92-M12-80-GSWN 300.1-KT-30-10x32-12-SWWN 300.1-KT-30-10x32-12-OSWN 300.1-KT-30-10x32-12-GSWN 300.1-KT-30-10x32-16-SWWN 300.1-KT-30-10x32-16-OSWN 300.1-KT-30-10x32-16-GSWN 300.1-KT-30-10x32-20-SWWN 300.1-KT-30-10x32-20-OSWN 300.1-KT-30-10x32-20-GSWN 300.1-KT-30-10x32-25-SWWN 300.1-KT-30-10x32-25-OSWN 300.1-KT-30-10x32-25-GSWN 300.1-KT-30-10x32-32-SWWN 300.1-KT-30-10x32-32-OSWN 300.1-KT-30-10x32-32-GSWN 300.1-KT-30-10x24-16-SWWN 300.1-KT-30-10x24-16-OSWN 300.1-KT-30-10x24-16-GSWN 300.1-KT-30-10x24-20-SWWN 300.1-KT-30-10x24-20-OSWN 300.1-KT-30-10x24-20-GSWN 300.1-KT-30-10x24-25-SWWN 300.1-KT-30-10x24-25-OSWN 300.1-KT-30-10x24-25-GSWN 300.1-KT-30-10x24-32-SWWN 300.1-KT-30-10x24-32-OSWN 300.1-KT-30-10x24-32-GSWN 300.1-KT-30-1/4x20-12-SWWN 300.1-KT-30-1/4x20-12-OSWN 300.1-KT-30-1/4x20-12-GSWN 300.1-KT-30-1/4x20-16-SWWN 300.1-KT-30-1/4x20-16-OSWN 300.1-KT-30-1/4x20-16-GSWN 300.1-KT-30-1/4x20-20-SWWN 300.1-KT-30-1/4x20-20-OSWN 300.1-KT-30-1/4x20-20-GSWN 300.1-KT-30-1/4x20-25-SWWN 300.1-KT-30-1/4x20-25-OSWN 300.1-KT-30-1/4x20-25-GSWN 300.1-KT-30-1/4x20-32-SWWN 300.1-KT-30-1/4x20-32-OSWN 300.1-KT-30-1/4x20-32-GSWN 300.1-KT-30-1/4x20-40-SWWN 300.1-KT-30-1/4x20-40-OSWN 300.1-KT-30-1/4x20-40-GSWN 300.1-KT-30-1/4x20-45-SWWN 300.1-KT-30-1/4x20-45-OSWN 300.1-KT-30-1/4x20-45-GSWN 300.1-KT-45-10x32-12-SWWN 300.1-KT-45-10x32-12-OSWN 300.1-KT-45-10x32-12-GSWN 300.1-KT-45-10x32-16-SWWN 300.1-KT-45-10x32-16-OSWN 300.1-KT-45-10x32-16-GSWN 300.1-KT-45-10x32-20-SWWN 300.1-KT-45-10x32-20-OSWN 300.1-KT-45-10x32-20-GSWN 300.1-KT-45-10x32-25-SWWN 300.1-KT-45-10x32-25-OSWN 300.1-KT-45-10x32-25-GSWN 300.1-KT-45-10x32-32-SWWN 300.1-KT-45-10x32-32-OSWN 300.1-KT-45-10x32-32-GSWN 300.1-KT-45-10x24-16-SWWN 300.1-KT-45-10x24-16-OSWN 300.1-KT-45-10x24-16-GSWN 300.1-KT-45-10x24-20-SWWN 300.1-KT-45-10x24-20-OSWN 300.1-KT-45-10x24-20-GSWN 300.1-KT-45-10x24-25-SWWN 300.1-KT-45-10x24-25-OSWN 300.1-KT-45-10x24-25-GSWN 300.1-KT-45-10x24-32-SWWN 300.1-KT-45-10x24-32-OSWN 300.1-KT-45-10x24-32-GSWN 300.1-KT-45-1/4x20-12-SWWN 300.1-KT-45-1/4x20-12-OSWN 300.1-KT-45-1/4x20-12-GSWN 300.1-KT-45-1/4x20-16-SWWN 300.1-KT-45-1/4x20-16-OSWN 300.1-KT-45-1/4x20-16-GSWN 300.1-KT-45-1/4x20-20-SWWN 300.1-KT-45-1/4x20-20-OSWN 300.1-KT-45-1/4x20-20-GSWN 300.1-KT-45-1/4x20-25-SWWN 300.1-KT-45-1/4x20-25-OSWN 300.1-KT-45-1/4x20-25-GSWN 300.1-KT-45-1/4x20-32-SWWN 300.1-KT-45-1/4x20-32-OSWN 300.1-KT-45-1/4x20-32-GSWN 300.1-KT-45-1/4x20-40-SWWN 300.1-KT-45-1/4x20-40-OSWN 300.1-KT-45-1/4x20-40-GSWN 300.1-KT-45-1/4x20-45-SWWN 300.1-KT-45-1/4x20-45-OSWN 300.1-KT-45-1/4x20-45-GSWN 300.1-KT-63-5/16x18-16-SWWN 300.1-KT-63-5/16x18-16-OSWN 300.1-KT-63-5/16x18-16-GSWN 300.1-KT-63-5/16x18-20-SWWN 300.1-KT-63-5/16x18-20-OSWN 300.1-KT-63-5/16x18-20-GSWN 300.1-KT-63-5/16x18-25-SWWN 300.1-KT-63-5/16x18-25-OSWN 300.1-KT-63-5/16x18-25-GSWN 300.1-KT-63-5/16x18-32-SWWN 300.1-KT-63-5/16x18-32-OSWN 300.1-KT-63-5/16x18-32-GSWN 300.1-KT-63-5/16x18-40-SWWN 300.1-KT-63-5/16x18-40-OSWN 300.1-KT-63-5/16x18-40-GSWN 300.1-KT-63-5/16x18-45-SWWN 300.1-KT-63-5/16x18-45-OSWN 300.1-KT-63-5/16x18-45-GSWN 300.1-KT-63-5/16x18-50-SWWN 300.1-KT-63-5/16x18-50-OSWN 300.1-KT-63-5/16x18-50-GSWN 300.1-KT-63-5/16x18-63-SWWN 300.1-KT-63-5/16x18-63-OSWN 300.1-KT-63-5/16x18-63-GSWN 300.1-KT-63-3/8x16-20-SWWN 300.1-KT-63-3/8x16-20-OSWN 300.1-KT-63-3/8x16-20-GSWN 300.1-KT-63-3/8x16-25-SWWN 300.1-KT-63-3/8x16-25-OSWN 300.1-KT-63-3/8x16-25-GSWN 300.1-KT-63-3/8x16-32-SWWN 300.1-KT-63-3/8x16-32-OSWN 300.1-KT-63-3/8x16-32-GSWN 300.1-KT-63-3/8x16-40-SWWN 300.1-KT-63-3/8x16-40-OSWN 300.1-KT-63-3/8x16-40-GSWN 300.1-KT-63-3/8x16-50-SWWN 300.1-KT-63-3/8x16-50-OSWN 300.1-KT-63-3/8x16-50-GSWN 300.1-KT-78-3/8x16-20-SWWN 300.1-KT-78-3/8x16-20-OSWN 300.1-KT-78-3/8x16-20-GSWN 300.1-KT-78-3/8x16-25-SWWN 300.1-KT-78-3/8x16-25-OSWN 300.1-KT-78-3/8x16-25-GSWN 300.1-KT-78-3/8x16-32-SWWN 300.1-KT-78-3/8x16-32-OSWN 300.1-KT-78-3/8x16-32-GSWN 300.1-KT-78-3/8x16-40-SWWN 300.1-KT-78-3/8x16-40-OSWN 300.1-KT-78-3/8x16-40-GSWN 300.1-KT-78-3/8x16-45-SWWN 300.1-KT-78-3/8x16-45-OSWN 300.1-KT-78-3/8x16-45-GSWN 300.1-KT-78-3/8x16-50-SWWN 300.1-KT-78-3/8x16-50-OSWN 300.1-KT-78-3/8x16-50-GSWN 300.1-KT-78-3/8x16-63-SWWN 300.1-KT-78-3/8x16-63-OSWN 300.1-KT-78-3/8x16-63-GSWN 300.1-KT-78-1/2x13-20-SWWN 300.1-KT-78-1/2x13-20-OSWN 300.1-KT-78-1/2x13-20-GSWN 300.1-KT-78-1/2x13-25-SWWN 300.1-KT-78-1/2x13-25-OSWN 300.1-KT-78-1/2x13-25-GSWN 300.1-KT-78-1/2x13-32-SWWN 300.1-KT-78-1/2x13-32-OSWN 300.1-KT-78-1/2x13-32-GSWN 300.1-KT-78-1/2x13-40-SWWN 300.1-KT-78-1/2x13-40-OSWN 300.1-KT-78-1/2x13-40-GSWN 300.1-KT-78-1/2x13-50-SWWN 300.1-KT-78-1/2x13-50-OSWN 300.1-KT-78-1/2x13-50-GSWN 300.1-KT-92-1/2x13-25-SWWN 300.1-KT-92-1/2x13-25-OSWN 300.1-KT-92-1/2x13-25-GSWN 300.1-KT-92-1/2x13-32-SWWN 300.1-KT-92-1/2x13-32-OSWN 300.1-KT-92-1/2x13-32-GSWN 300.1-KT-92-1/2x13-40-SWWN 300.1-KT-92-1/2x13-40-OSWN 300.1-KT-92-1/2x13-40-GSWN 300.1-KT-92-1/2x13-45-SWWN 300.1-KT-92-1/2x13-45-OSWN 300.1-KT-92-1/2x13-45-GSWN 300.1-KT-92-1/2x13-50-SWWN 300.1-KT-92-1/2x13-50-OSWN 300.1-KT-92-1/2x13-50-GSWN 300.1-KT-92-1/2x13-63-SWWN 300.1-KT-92-1/2x13-63-OSWN 300.1-KT-92-1/2x13-63-GS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.