The cart is empty.
Product Photo | Part Number | Description | Quantity | Unit Price(USD) | Total Price(USD) |
---|
plus shipping and tax
Made in the USA, adjustable levers WN 303 with push button are the result of modern industrial design: glass fiber reinforced thermoplastic with molded-in stainless steel inlay.
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.
Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.
The push button is a design element and allows for effortless release action. However, this design is limited to applications that do not require the lever to be disassembled.
Lever body
PlasticKT
Nylon thermoplastic
Color
Black, RAL 9005, textured finishSW
Orange, RAL 2004, textured finishOS
Gray, RAL 7035, textured finishGS
Push button
Nylon plastic
Black, RAL 9005S
Orange, RAL 2004O
Gray, RAL 7035G
Threaded stud
Steel, blackened finish
RoHS
Special colors, stud lengths, and threads
Part Number S | Part Number O | Part Number G | l1 | d1 | l2 | d3 | d4 | h1 | h2 | h3 | h4 Stroke |
---|---|---|---|---|---|---|---|---|---|---|---|
3N6AP0K/C1 | 3N6AP0K/C2 | 3N6AP0K/C3 | 1.18 | M 3 | 0.24 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N8AP0K/C1 | 3N8AP0K/C2 | 3N8AP0K/C3 | 1.18 | M 3 | 0.31 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N10AP0K/C1 | 3N10AP0K/C2 | 3N10AP0K/C3 | 1.18 | M 3 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N12AP0K/C1 | 3N12AP0K/C2 | 3N12AP0K/C3 | 1.18 | M 3 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N16AP0K/C1 | 3N16AP0K/C2 | 3N16AP0K/C3 | 1.18 | M 3 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N10AP0K/C1 | 4N10AP0K/C2 | 4N10AP0K/C3 | 1.18 | M 4 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N12AP0K/C1 | 4N12AP0K/C2 | 4N12AP0K/C3 | 1.18 | M 4 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N16AP0K/C1 | 4N16AP0K/C2 | 4N16AP0K/C3 | 1.18 | M 4 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N20AP0K/C1 | 4N20AP0K/C2 | 4N20AP0K/C3 | 1.18 | M 4 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N25AP0K/C1 | 4N25AP0K/C2 | 4N25AP0K/C3 | 1.18 | M 4 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N32AP0K/C1 | 4N32AP0K/C2 | 4N32AP0K/C3 | 1.18 | M 4 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N12AP0K/C1 | 5N12AP0K/C2 | 5N12AP0K/C3 | 1.18 | M 5 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N16AP0K/C1 | 5N16AP0K/C2 | 5N16AP0K/C3 | 1.18 | M 5 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N20AP0K/C1 | 5N20AP0K/C2 | 5N20AP0K/C3 | 1.18 | M 5 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N25AP0K/C1 | 5N25AP0K/C2 | 5N25AP0K/C3 | 1.18 | M 5 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N32AP0K/C1 | 5N32AP0K/C2 | 5N32AP0K/C3 | 1.18 | M 5 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N40AP0K/C1 | 5N40AP0K/C2 | 5N40AP0K/C3 | 1.18 | M 5 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N50AP0K/C1 | 5N50AP0K/C2 | 5N50AP0K/C3 | 1.18 | M 5 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N10AP0K/C1 | 6N10AP0K/C2 | 6N10AP0K/C3 | 1.18 | M 6 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N12AP0K/C1 | 6N12AP0K/C2 | 6N12AP0K/C3 | 1.18 | M 6 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N16AP0K/C1 | 6N16AP0K/C2 | 6N16AP0K/C3 | 1.18 | M 6 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N20AP0K/C1 | 6N20AP0K/C2 | 6N20AP0K/C3 | 1.18 | M 6 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N25AP0K/C1 | 6N25AP0K/C2 | 6N25AP0K/C3 | 1.18 | M 6 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N32AP0K/C1 | 6N32AP0K/C2 | 6N32AP0K/C3 | 1.18 | M 6 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N40AP0K/C1 | 6N40AP0K/C2 | 6N40AP0K/C3 | 1.18 | M 6 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N45AP0K/C1 | 6N45AP0K/C2 | 6N45AP0K/C3 | 1.18 | M 6 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N50AP0K/C1 | 6N50AP0K/C2 | 6N50AP0K/C3 | 1.18 | M 6 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N10AP1K/C1 | 4N10AP1K/C2 | 4N10AP1K/C3 | 1.77 | M 4 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N12AP1K/C1 | 4N12AP1K/C2 | 4N12AP1K/C3 | 1.77 | M 4 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N16AP1K/C1 | 4N16AP1K/C2 | 4N16AP1K/C3 | 1.77 | M 4 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N20AP1K/C1 | 4N20AP1K/C2 | 4N20AP1K/C3 | 1.77 | M 4 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N25AP1K/C1 | 4N25AP1K/C2 | 4N25AP1K/C3 | 1.77 | M 4 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N32AP1K/C1 | 4N32AP1K/C2 | 4N32AP1K/C3 | 1.77 | M 4 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N12AP1K/C1 | 5N12AP1K/C2 | 5N12AP1K/C3 | 1.77 | M 5 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N16AP1K/C1 | 5N16AP1K/C2 | 5N16AP1K/C3 | 1.77 | M 5 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N20AP1K/C1 | 5N20AP1K/C2 | 5N20AP1K/C3 | 1.77 | M 5 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N25AP1K/C1 | 5N25AP1K/C2 | 5N25AP1K/C3 | 1.77 | M 5 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N32AP1K/C1 | 5N32AP1K/C2 | 5N32AP1K/C3 | 1.77 | M 5 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N40AP1K/C1 | 5N40AP1K/C2 | 5N40AP1K/C3 | 1.77 | M 5 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N50AP1K/C1 | 5N50AP1K/C2 | 5N50AP1K/C3 | 1.77 | M 5 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N10AP1K/C1 | 6N10AP1K/C2 | 6N10AP1K/C3 | 1.77 | M 6 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N12AP1K/C1 | 6N12AP1K/C2 | 6N12AP1K/C3 | 1.77 | M 6 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N16AP1K/C1 | 6N16AP1K/C2 | 6N16AP1K/C3 | 1.77 | M 6 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N20AP1K/C1 | 6N20AP1K/C2 | 6N20AP1K/C3 | 1.77 | M 6 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N25AP1K/C1 | 6N25AP1K/C2 | 6N25AP1K/C3 | 1.77 | M 6 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N32AP1K/C1 | 6N32AP1K/C2 | 6N32AP1K/C3 | 1.77 | M 6 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N40AP1K/C1 | 6N40AP1K/C2 | 6N40AP1K/C3 | 1.77 | M 6 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N45AP1K/C1 | 6N45AP1K/C2 | 6N45AP1K/C3 | 1.77 | M 6 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N50AP1K/C1 | 6N50AP1K/C2 | 6N50AP1K/C3 | 1.77 | M 6 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N12AP2K/C1 | 6N12AP2K/C2 | 6N12AP2K/C3 | 2.48 | M 6 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N16AP2K/C1 | 6N16AP2K/C2 | 6N16AP2K/C3 | 2.48 | M 6 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N20AP2K/C1 | 6N20AP2K/C2 | 6N20AP2K/C3 | 2.48 | M 6 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N25AP2K/C1 | 6N25AP2K/C2 | 6N25AP2K/C3 | 2.48 | M 6 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N32AP2K/C1 | 6N32AP2K/C2 | 6N32AP2K/C3 | 2.48 | M 6 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N40AP2K/C1 | 6N40AP2K/C2 | 6N40AP2K/C3 | 2.48 | M 6 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N50AP2K/C1 | 6N50AP2K/C2 | 6N50AP2K/C3 | 2.48 | M 6 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N63AP2K/C1 | 6N63AP2K/C2 | 6N63AP2K/C3 | 2.48 | M 6 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N12AP2K/C1 | 8N12AP2K/C2 | 8N12AP2K/C3 | 2.48 | M 8 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N16AP2K/C1 | 8N16AP2K/C2 | 8N16AP2K/C3 | 2.48 | M 8 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N20AP2K/C1 | 8N20AP2K/C2 | 8N20AP2K/C3 | 2.48 | M 8 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N25AP2K/C1 | 8N25AP2K/C2 | 8N25AP2K/C3 | 2.48 | M 8 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N32AP2K/C1 | 8N32AP2K/C2 | 8N32AP2K/C3 | 2.48 | M 8 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N40AP2K/C1 | 8N40AP2K/C2 | 8N40AP2K/C3 | 2.48 | M 8 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N45AP2K/C1 | 8N45AP2K/C2 | 8N45AP2K/C3 | 2.48 | M 8 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N50AP2K/C1 | 8N50AP2K/C2 | 8N50AP2K/C3 | 2.48 | M 8 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N63AP2K/C1 | 8N63AP2K/C2 | 8N63AP2K/C3 | 2.48 | M 8 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N16AP2K/C1 | 10N16AP2K/C2 | 10N16AP2K/C3 | 2.48 | M 10 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N20AP2K/C1 | 10N20AP2K/C2 | 10N20AP2K/C3 | 2.48 | M 10 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N25AP2K/C1 | 10N25AP2K/C2 | 10N25AP2K/C3 | 2.48 | M 10 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N32AP2K/C1 | 10N32AP2K/C2 | 10N32AP2K/C3 | 2.48 | M 10 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N40AP2K/C1 | 10N40AP2K/C2 | 10N40AP2K/C3 | 2.48 | M 10 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N45AP2K/C1 | 10N45AP2K/C2 | 10N45AP2K/C3 | 2.48 | M 10 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N50AP2K/C1 | 10N50AP2K/C2 | 10N50AP2K/C3 | 2.48 | M 10 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N63AP2K/C1 | 10N63AP2K/C2 | 10N63AP2K/C3 | 2.48 | M 10 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N80AP2K/C1 | 10N80AP2K/C2 | 10N80AP2K/C3 | 2.48 | M 10 | 3.15 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N16AP3K/C1 | 8N16AP3K/C2 | 8N16AP3K/C3 | 3.07 | M 8 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N20AP3K/C1 | 8N20AP3K/C2 | 8N20AP3K/C3 | 3.07 | M 8 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N25AP3K/C1 | 8N25AP3K/C2 | 8N25AP3K/C3 | 3.07 | M 8 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N32AP3K/C1 | 8N32AP3K/C2 | 8N32AP3K/C3 | 3.07 | M 8 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N40AP3K/C1 | 8N40AP3K/C2 | 8N40AP3K/C3 | 3.07 | M 8 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N50AP3K/C1 | 8N50AP3K/C2 | 8N50AP3K/C3 | 3.07 | M 8 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N63AP3K/C1 | 8N63AP3K/C2 | 8N63AP3K/C3 | 3.07 | M 8 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N80AP3K/C1 | 8N80AP3K/C2 | 8N80AP3K/C3 | 3.07 | M 8 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N16AP3K/C1 | 10N16AP3K/C2 | 10N16AP3K/C3 | 3.07 | M 10 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N20AP3K/C1 | 10N20AP3K/C2 | 10N20AP3K/C3 | 3.07 | M 10 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N25AP3K/C1 | 10N25AP3K/C2 | 10N25AP3K/C3 | 3.07 | M 10 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N32AP3K/C1 | 10N32AP3K/C2 | 10N32AP3K/C3 | 3.07 | M 10 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N40AP3K/C1 | 10N40AP3K/C2 | 10N40AP3K/C3 | 3.07 | M 10 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N45AP3K/C1 | 10N45AP3K/C2 | 10N45AP3K/C3 | 3.07 | M 10 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N50AP3K/C1 | 10N50AP3K/C2 | 10N50AP3K/C3 | 3.07 | M 10 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N63AP3K/C1 | 10N63AP3K/C2 | 10N63AP3K/C3 | 3.07 | M 10 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N80AP3K/C1 | 10N80AP3K/C2 | 10N80AP3K/C3 | 3.07 | M 10 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N25AP3K/C1 | 12N25AP3K/C2 | 12N25AP3K/C3 | 3.07 | M 12 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N32AP3K/C1 | 12N32AP3K/C2 | 12N32AP3K/C3 | 3.07 | M 12 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N40AP3K/C1 | 12N40AP3K/C2 | 12N40AP3K/C3 | 3.07 | M 12 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N50AP3K/C1 | 12N50AP3K/C2 | 12N50AP3K/C3 | 3.07 | M 12 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N63AP3K/C1 | 12N63AP3K/C2 | 12N63AP3K/C3 | 3.07 | M 12 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N80AP3K/C1 | 12N80AP3K/C2 | 12N80AP3K/C3 | 3.07 | M 12 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
1T10AP0K/C1 | 1T10AP0K/C2 | 1T10AP0K/C3 | 1.18 | 10 x 32 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T12AP0K/C1 | 1T12AP0K/C2 | 1T12AP0K/C3 | 1.18 | 10 x 32 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T16AP0K/C1 | 1T16AP0K/C2 | 1T16AP0K/C3 | 1.18 | 10 x 32 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T20AP0K/C1 | 1T20AP0K/C2 | 1T20AP0K/C3 | 1.18 | 10 x 32 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T25AP0K/C1 | 1T25AP0K/C2 | 1T25AP0K/C3 | 1.18 | 10 x 32 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T32AP0K/C1 | 1T32AP0K/C2 | 1T32AP0K/C3 | 1.18 | 10 x 32 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T12AP0K/C1 | 2T12AP0K/C2 | 2T12AP0K/C3 | 1.18 | 10 x 24 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T16AP0K/C1 | 2T16AP0K/C2 | 2T16AP0K/C3 | 1.18 | 10 x 24 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T20AP0K/C1 | 2T20AP0K/C2 | 2T20AP0K/C3 | 1.18 | 10 x 24 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T25AP0K/C1 | 2T25AP0K/C2 | 2T25AP0K/C3 | 1.18 | 10 x 24 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T32AP0K/C1 | 2T32AP0K/C2 | 2T32AP0K/C3 | 1.18 | 10 x 24 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T10AP0K/C1 | 3T10AP0K/C2 | 3T10AP0K/C3 | 1.18 | 1/4 x 20 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T12AP0K/C1 | 3T12AP0K/C2 | 3T12AP0K/C3 | 1.18 | 1/4 x 20 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T16AP0K/C1 | 3T16AP0K/C2 | 3T16AP0K/C3 | 1.18 | 1/4 x 20 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T20AP0K/C1 | 3T20AP0K/C2 | 3T20AP0K/C3 | 1.18 | 1/4 x 20 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T25AP0K/C1 | 3T25AP0K/C2 | 3T25AP0K/C3 | 1.18 | 1/4 x 20 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T32AP0K/C1 | 3T32AP0K/C2 | 3T32AP0K/C3 | 1.18 | 1/4 x 20 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T40AP0K/C1 | 3T40AP0K/C2 | 3T40AP0K/C3 | 1.18 | 1/4 x 20 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T45AP0K/C1 | 3T45AP0K/C2 | 3T45AP0K/C3 | 1.18 | 1/4 x 20 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T10AP1K/C1 | 1T10AP1K/C2 | 1T10AP1K/C3 | 1.77 | 10 x 32 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T12AP1K/C1 | 1T12AP1K/C2 | 1T12AP1K/C3 | 1.77 | 10 x 32 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T16AP1K/C1 | 1T16AP1K/C2 | 1T16AP1K/C3 | 1.77 | 10 x 32 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T20AP1K/C1 | 1T20AP1K/C2 | 1T20AP1K/C3 | 1.77 | 10 x 32 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T25AP1K/C1 | 1T25AP1K/C2 | 1T25AP1K/C3 | 1.77 | 10 x 32 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T32AP1K/C1 | 1T32AP1K/C2 | 1T32AP1K/C3 | 1.77 | 10 x 32 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T12AP1K/C1 | 2T12AP1K/C2 | 2T12AP1K/C3 | 1.77 | 10 x 24 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T16AP1K/C1 | 2T16AP1K/C2 | 2T16AP1K/C3 | 1.77 | 10 x 24 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T20AP1K/C1 | 2T20AP1K/C2 | 2T20AP1K/C3 | 1.77 | 10 x 24 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T25AP1K/C1 | 2T25AP1K/C2 | 2T25AP1K/C3 | 1.77 | 10 x 24 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T32AP1K/C1 | 2T32AP1K/C2 | 2T32AP1K/C3 | 1.77 | 10 x 24 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T10AP1K/C1 | 3T10AP1K/C2 | 3T10AP1K/C3 | 1.77 | 1/4 x 20 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T12AP1K/C1 | 3T12AP1K/C2 | 3T12AP1K/C3 | 1.77 | 1/4 x 20 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T16AP1K/C1 | 3T16AP1K/C2 | 3T16AP1K/C3 | 1.77 | 1/4 x 20 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T20AP1K/C1 | 3T20AP1K/C2 | 3T20AP1K/C3 | 1.77 | 1/4 x 20 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T25AP1K/C1 | 3T25AP1K/C2 | 3T25AP1K/C3 | 1.77 | 1/4 x 20 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T32AP1K/C1 | 3T32AP1K/C2 | 3T32AP1K/C3 | 1.77 | 1/4 x 20 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T40AP1K/C1 | 3T40AP1K/C2 | 3T40AP1K/C3 | 1.77 | 1/4 x 20 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T45AP1K/C1 | 3T45AP1K/C2 | 3T45AP1K/C3 | 1.77 | 1/4 x 20 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T12AP2K/C1 | 3T12AP2K/C2 | 3T12AP2K/C3 | 2.48 | 1/4 x 20 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T16AP2K/C1 | 3T16AP2K/C2 | 3T16AP2K/C3 | 2.48 | 1/4 x 20 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T20AP2K/C1 | 3T20AP2K/C2 | 3T20AP2K/C3 | 2.48 | 1/4 x 20 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T25AP2K/C1 | 3T25AP2K/C2 | 3T25AP2K/C3 | 2.48 | 1/4 x 20 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T32AP2K/C1 | 3T32AP2K/C2 | 3T32AP2K/C3 | 2.48 | 1/4 x 20 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T12AP2K/C1 | 5T12AP2K/C2 | 5T12AP2K/C3 | 2.48 | 5/16 x 18 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T16AP2K/C1 | 5T16AP2K/C2 | 5T16AP2K/C3 | 2.48 | 5/16 x 18 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T20AP2K/C1 | 5T20AP2K/C2 | 5T20AP2K/C3 | 2.48 | 5/16 x 18 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T25AP2K/C1 | 5T25AP2K/C2 | 5T25AP2K/C3 | 2.48 | 5/16 x 18 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T32AP2K/C1 | 5T32AP2K/C2 | 5T32AP2K/C3 | 2.48 | 5/16 x 18 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T40AP2K/C1 | 5T40AP2K/C2 | 5T40AP2K/C3 | 2.48 | 5/16 x 18 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T45AP2K/C1 | 5T45AP2K/C2 | 5T45AP2K/C3 | 2.48 | 5/16 x 18 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T50AP2K/C1 | 5T50AP2K/C2 | 5T50AP2K/C3 | 2.48 | 5/16 x 18 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T63AP2K/C1 | 5T63AP2K/C2 | 5T63AP2K/C3 | 2.48 | 5/16 x 18 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T16AP2K/C1 | 6T16AP2K/C2 | 6T16AP2K/C3 | 2.48 | 3/8 x 16 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T20AP2K/C1 | 6T20AP2K/C2 | 6T20AP2K/C3 | 2.48 | 3/8 x 16 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T25AP2K/C1 | 6T25AP2K/C2 | 6T25AP2K/C3 | 2.48 | 3/8 x 16 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T32AP2K/C1 | 6T32AP2K/C2 | 6T32AP2K/C3 | 2.48 | 3/8 x 16 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T40AP2K/C1 | 6T40AP2K/C2 | 6T40AP2K/C3 | 2.48 | 3/8 x 16 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T45AP2K/C1 | 6T45AP2K/C2 | 6T45AP2K/C3 | 2.48 | 3/8 x 16 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T50AP2K/C1 | 6T50AP2K/C2 | 6T50AP2K/C3 | 2.48 | 3/8 x 16 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T63AP2K/C1 | 6T63AP2K/C2 | 6T63AP2K/C3 | 2.48 | 3/8 x 16 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T16AP3K/C1 | 6T16AP3K/C2 | 6T16AP3K/C3 | 3.07 | 3/8 x 16 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T20AP3K/C1 | 6T20AP3K/C2 | 6T20AP3K/C3 | 3.07 | 3/8 x 16 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T25AP3K/C1 | 6T25AP3K/C2 | 6T25AP3K/C3 | 3.07 | 3/8 x 16 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T32AP3K/C1 | 6T32AP3K/C2 | 6T32AP3K/C3 | 3.07 | 3/8 x 16 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T40AP3K/C1 | 6T40AP3K/C2 | 6T40AP3K/C3 | 3.07 | 3/8 x 16 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T45AP3K/C1 | 6T45AP3K/C2 | 6T45AP3K/C3 | 3.07 | 3/8 x 16 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T50AP3K/C1 | 6T50AP3K/C2 | 6T50AP3K/C3 | 3.07 | 3/8 x 16 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T63AP3K/C1 | 6T63AP3K/C2 | 6T63AP3K/C3 | 3.07 | 3/8 x 16 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T16AP3K/C1 | 8T16AP3K/C2 | 8T16AP3K/C3 | 3.07 | 1/2 x 13 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T20AP3K/C1 | 8T20AP3K/C2 | 8T20AP3K/C3 | 3.07 | 1/2 x 13 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T25AP3K/C1 | 8T25AP3K/C2 | 8T25AP3K/C3 | 3.07 | 1/2 x 13 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T32AP3K/C1 | 8T32AP3K/C2 | 8T32AP3K/C3 | 3.07 | 1/2 x 13 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T40AP3K/C1 | 8T40AP3K/C2 | 8T40AP3K/C3 | 3.07 | 1/2 x 13 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T45AP3K/C1 | 8T45AP3K/C2 | 8T45AP3K/C3 | 3.07 | 1/2 x 13 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T50AP3K/C1 | 8T50AP3K/C2 | 8T50AP3K/C3 | 3.07 | 1/2 x 13 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
Filter combination produces no result.
Part Number S | Part Number O | Part Number G | l1 | d1 | l2 | d3 | d4 | h1 | h2 | h3 | h4 Stroke |
---|---|---|---|---|---|---|---|---|---|---|---|
3N6AP0O/C1 | 3N6AP0O/C2 | 3N6AP0O/C3 | 1.18 | M 3 | 0.24 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N8AP0O/C1 | 3N8AP0O/C2 | 3N8AP0O/C3 | 1.18 | M 3 | 0.31 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N10AP0O/C1 | 3N10AP0O/C2 | 3N10AP0O/C3 | 1.18 | M 3 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N12AP0O/C1 | 3N12AP0O/C2 | 3N12AP0O/C3 | 1.18 | M 3 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N16AP0O/C1 | 3N16AP0O/C2 | 3N16AP0O/C3 | 1.18 | M 3 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N10AP0O/C1 | 4N10AP0O/C2 | 4N10AP0O/C3 | 1.18 | M 4 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N12AP0O/C1 | 4N12AP0O/C2 | 4N12AP0O/C3 | 1.18 | M 4 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N16AP0O/C1 | 4N16AP0O/C2 | 4N16AP0O/C3 | 1.18 | M 4 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N20AP0O/C1 | 4N20AP0O/C2 | 4N20AP0O/C3 | 1.18 | M 4 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N25AP0O/C1 | 4N25AP0O/C2 | 4N25AP0O/C3 | 1.18 | M 4 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N32AP0O/C1 | 4N32AP0O/C2 | 4N32AP0O/C3 | 1.18 | M 4 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N12AP0O/C1 | 5N12AP0O/C2 | 5N12AP0O/C3 | 1.18 | M 5 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N16AP0O/C1 | 5N16AP0O/C2 | 5N16AP0O/C3 | 1.18 | M 5 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N20AP0O/C1 | 5N20AP0O/C2 | 5N20AP0O/C3 | 1.18 | M 5 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N25AP0O/C1 | 5N25AP0O/C2 | 5N25AP0O/C3 | 1.18 | M 5 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N32AP0O/C1 | 5N32AP0O/C2 | 5N32AP0O/C3 | 1.18 | M 5 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N40AP0O/C1 | 5N40AP0O/C2 | 5N40AP0O/C3 | 1.18 | M 5 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N50AP0O/C1 | 5N50AP0O/C2 | 5N50AP0O/C3 | 1.18 | M 5 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N10AP0O/C1 | 6N10AP0O/C2 | 6N10AP0O/C3 | 1.18 | M 6 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N12AP0O/C1 | 6N12AP0O/C2 | 6N12AP0O/C3 | 1.18 | M 6 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N16AP0O/C1 | 6N16AP0O/C2 | 6N16AP0O/C3 | 1.18 | M 6 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N20AP0O/C1 | 6N20AP0O/C2 | 6N20AP0O/C3 | 1.18 | M 6 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N25AP0O/C1 | 6N25AP0O/C2 | 6N25AP0O/C3 | 1.18 | M 6 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N32AP0O/C1 | 6N32AP0O/C2 | 6N32AP0O/C3 | 1.18 | M 6 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N40AP0O/C1 | 6N40AP0O/C2 | 6N40AP0O/C3 | 1.18 | M 6 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N45AP0O/C1 | 6N45AP0O/C2 | 6N45AP0O/C3 | 1.18 | M 6 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N50AP0O/C1 | 6N50AP0O/C2 | 6N50AP0O/C3 | 1.18 | M 6 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N10AP1O/C1 | 4N10AP1O/C2 | 4N10AP1O/C3 | 1.77 | M 4 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N12AP1O/C1 | 4N12AP1O/C2 | 4N12AP1O/C3 | 1.77 | M 4 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N16AP1O/C1 | 4N16AP1O/C2 | 4N16AP1O/C3 | 1.77 | M 4 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N20AP1O/C1 | 4N20AP1O/C2 | 4N20AP1O/C3 | 1.77 | M 4 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N25AP1O/C1 | 4N25AP1O/C2 | 4N25AP1O/C3 | 1.77 | M 4 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N32AP1O/C1 | 4N32AP1O/C2 | 4N32AP1O/C3 | 1.77 | M 4 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N12AP1O/C1 | 5N12AP1O/C2 | 5N12AP1O/C3 | 1.77 | M 5 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N16AP1O/C1 | 5N16AP1O/C2 | 5N16AP1O/C3 | 1.77 | M 5 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N20AP1O/C1 | 5N20AP1O/C2 | 5N20AP1O/C3 | 1.77 | M 5 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N25AP1O/C1 | 5N25AP1O/C2 | 5N25AP1O/C3 | 1.77 | M 5 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N32AP1O/C1 | 5N32AP1O/C2 | 5N32AP1O/C3 | 1.77 | M 5 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N40AP1O/C1 | 5N40AP1O/C2 | 5N40AP1O/C3 | 1.77 | M 5 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N50AP1O/C1 | 5N50AP1O/C2 | 5N50AP1O/C3 | 1.77 | M 5 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N10AP1O/C1 | 6N10AP1O/C2 | 6N10AP1O/C3 | 1.77 | M 6 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N12AP1O/C1 | 6N12AP1O/C2 | 6N12AP1O/C3 | 1.77 | M 6 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N16AP1O/C1 | 6N16AP1O/C2 | 6N16AP1O/C3 | 1.77 | M 6 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N20AP1O/C1 | 6N20AP1O/C2 | 6N20AP1O/C3 | 1.77 | M 6 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N25AP1O/C1 | 6N25AP1O/C2 | 6N25AP1O/C3 | 1.77 | M 6 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N32AP1O/C1 | 6N32AP1O/C2 | 6N32AP1O/C3 | 1.77 | M 6 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N40AP1O/C1 | 6N40AP1O/C2 | 6N40AP1O/C3 | 1.77 | M 6 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N45AP1O/C1 | 6N45AP1O/C2 | 6N45AP1O/C3 | 1.77 | M 6 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N50AP1O/C1 | 6N50AP1O/C2 | 6N50AP1O/C3 | 1.77 | M 6 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N12AP2O/C1 | 6N12AP2O/C2 | 6N12AP2O/C3 | 2.48 | M 6 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N16AP2O/C1 | 6N16AP2O/C2 | 6N16AP2O/C3 | 2.48 | M 6 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N20AP2O/C1 | 6N20AP2O/C2 | 6N20AP2O/C3 | 2.48 | M 6 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N25AP2O/C1 | 6N25AP2O/C2 | 6N25AP2O/C3 | 2.48 | M 6 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N32AP2O/C1 | 6N32AP2O/C2 | 6N32AP2O/C3 | 2.48 | M 6 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N40AP2O/C1 | 6N40AP2O/C2 | 6N40AP2O/C3 | 2.48 | M 6 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N50AP2O/C1 | 6N50AP2O/C2 | 6N50AP2O/C3 | 2.48 | M 6 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N63AP2O/C1 | 6N63AP2O/C2 | 6N63AP2O/C3 | 2.48 | M 6 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N12AP2O/C1 | 8N12AP2O/C2 | 8N12AP2O/C3 | 2.48 | M 8 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N16AP2O/C1 | 8N16AP2O/C2 | 8N16AP2O/C3 | 2.48 | M 8 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N20AP2O/C1 | 8N20AP2O/C2 | 8N20AP2O/C3 | 2.48 | M 8 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N25AP2O/C1 | 8N25AP2O/C2 | 8N25AP2O/C3 | 2.48 | M 8 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N32AP2O/C1 | 8N32AP2O/C2 | 8N32AP2O/C3 | 2.48 | M 8 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N40AP2O/C1 | 8N40AP2O/C2 | 8N40AP2O/C3 | 2.48 | M 8 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N45AP2O/C1 | 8N45AP2O/C2 | 8N45AP2O/C3 | 2.48 | M 8 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N50AP2O/C1 | 8N50AP2O/C2 | 8N50AP2O/C3 | 2.48 | M 8 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N63AP2O/C1 | 8N63AP2O/C2 | 8N63AP2O/C3 | 2.48 | M 8 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N16AP2O/C1 | 10N16AP2O/C2 | 10N16AP2O/C3 | 2.48 | M 10 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N20AP2O/C1 | 10N20AP2O/C2 | 10N20AP2O/C3 | 2.48 | M 10 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N25AP2O/C1 | 10N25AP2O/C2 | 10N25AP2O/C3 | 2.48 | M 10 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N32AP2O/C1 | 10N32AP2O/C2 | 10N32AP2O/C3 | 2.48 | M 10 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N40AP2O/C1 | 10N40AP2O/C2 | 10N40AP2O/C3 | 2.48 | M 10 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N45AP2O/C1 | 10N45AP2O/C2 | 10N45AP2O/C3 | 2.48 | M 10 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N50AP2O/C1 | 10N50AP2O/C2 | 10N50AP2O/C3 | 2.48 | M 10 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N63AP2O/C1 | 10N63AP2O/C2 | 10N63AP2O/C3 | 2.48 | M 10 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N80AP2O/C1 | 10N80AP2O/C2 | 10N80AP2O/C3 | 2.48 | M 10 | 3.15 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N16AP3O/C1 | 8N16AP3O/C2 | 8N16AP3O/C3 | 3.07 | M 8 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N20AP3O/C1 | 8N20AP3O/C2 | 8N20AP3O/C3 | 3.07 | M 8 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N25AP3O/C1 | 8N25AP3O/C2 | 8N25AP3O/C3 | 3.07 | M 8 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N32AP3O/C1 | 8N32AP3O/C2 | 8N32AP3O/C3 | 3.07 | M 8 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N40AP3O/C1 | 8N40AP3O/C2 | 8N40AP3O/C3 | 3.07 | M 8 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N50AP3O/C1 | 8N50AP3O/C2 | 8N50AP3O/C3 | 3.07 | M 8 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N63AP3O/C1 | 8N63AP3O/C2 | 8N63AP3O/C3 | 3.07 | M 8 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N80AP3O/C1 | 8N80AP3O/C2 | 8N80AP3O/C3 | 3.07 | M 8 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N16AP3O/C1 | 10N16AP3O/C2 | 10N16AP3O/C3 | 3.07 | M 10 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N20AP3O/C1 | 10N20AP3O/C2 | 10N20AP3O/C3 | 3.07 | M 10 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N25AP3O/C1 | 10N25AP3O/C2 | 10N25AP3O/C3 | 3.07 | M 10 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N32AP3O/C1 | 10N32AP3O/C2 | 10N32AP3O/C3 | 3.07 | M 10 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N40AP3O/C1 | 10N40AP3O/C2 | 10N40AP3O/C3 | 3.07 | M 10 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N45AP3O/C1 | 10N45AP3O/C2 | 10N45AP3O/C3 | 3.07 | M 10 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N50AP3O/C1 | 10N50AP3O/C2 | 10N50AP3O/C3 | 3.07 | M 10 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N63AP3O/C1 | 10N63AP3O/C2 | 10N63AP3O/C3 | 3.07 | M 10 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N80AP3O/C1 | 10N80AP3O/C2 | 10N80AP3O/C3 | 3.07 | M 10 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N25AP3O/C1 | 12N25AP3O/C2 | 12N25AP3O/C3 | 3.07 | M 12 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N32AP3O/C1 | 12N32AP3O/C2 | 12N32AP3O/C3 | 3.07 | M 12 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N40AP3O/C1 | 12N40AP3O/C2 | 12N40AP3O/C3 | 3.07 | M 12 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N50AP3O/C1 | 12N50AP3O/C2 | 12N50AP3O/C3 | 3.07 | M 12 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N63AP3O/C1 | 12N63AP3O/C2 | 12N63AP3O/C3 | 3.07 | M 12 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N80AP3O/C1 | 12N80AP3O/C2 | 12N80AP3O/C3 | 3.07 | M 12 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
1T10AP0O/C1 | 1T10AP0O/C2 | 1T10AP0O/C3 | 1.18 | 10 x 32 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T12AP0O/C1 | 1T12AP0O/C2 | 1T12AP0O/C3 | 1.18 | 10 x 32 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T16AP0O/C1 | 1T16AP0O/C2 | 1T16AP0O/C3 | 1.18 | 10 x 32 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T20AP0O/C1 | 1T20AP0O/C2 | 1T20AP0O/C3 | 1.18 | 10 x 32 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T25AP0O/C1 | 1T25AP0O/C2 | 1T25AP0O/C3 | 1.18 | 10 x 32 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T32AP0O/C1 | 1T32AP0O/C2 | 1T32AP0O/C3 | 1.18 | 10 x 32 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T12AP0O/C1 | 2T12AP0O/C2 | 2T12AP0O/C3 | 1.18 | 10 x 24 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T16AP0O/C1 | 2T16AP0O/C2 | 2T16AP0O/C3 | 1.18 | 10 x 24 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T20AP0O/C1 | 2T20AP0O/C2 | 2T20AP0O/C3 | 1.18 | 10 x 24 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T25AP0O/C1 | 2T25AP0O/C2 | 2T25AP0O/C3 | 1.18 | 10 x 24 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T32AP0O/C1 | 2T32AP0O/C2 | 2T32AP0O/C3 | 1.18 | 10 x 24 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T10AP0O/C1 | 3T10AP0O/C2 | 3T10AP0O/C3 | 1.18 | 1/4 x 20 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T12AP0O/C1 | 3T12AP0O/C2 | 3T12AP0O/C3 | 1.18 | 1/4 x 20 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T16AP0O/C1 | 3T16AP0O/C2 | 3T16AP0O/C3 | 1.18 | 1/4 x 20 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T20AP0O/C1 | 3T20AP0O/C2 | 3T20AP0O/C3 | 1.18 | 1/4 x 20 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T25AP0O/C1 | 3T25AP0O/C2 | 3T25AP0O/C3 | 1.18 | 1/4 x 20 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T32AP0O/C1 | 3T32AP0O/C2 | 3T32AP0O/C3 | 1.18 | 1/4 x 20 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T40AP0O/C1 | 3T40AP0O/C2 | 3T40AP0O/C3 | 1.18 | 1/4 x 20 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T45AP0O/C1 | 3T45AP0O/C2 | 3T45AP0O/C3 | 1.18 | 1/4 x 20 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T10AP1O/C1 | 1T10AP1O/C2 | 1T10AP1O/C3 | 1.77 | 10 x 32 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T12AP1O/C1 | 1T12AP1O/C2 | 1T12AP1O/C3 | 1.77 | 10 x 32 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T16AP1O/C1 | 1T16AP1O/C2 | 1T16AP1O/C3 | 1.77 | 10 x 32 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T20AP1O/C1 | 1T20AP1O/C2 | 1T20AP1O/C3 | 1.77 | 10 x 32 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T25AP1O/C1 | 1T25AP1O/C2 | 1T25AP1O/C3 | 1.77 | 10 x 32 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T32AP1O/C1 | 1T32AP1O/C2 | 1T32AP1O/C3 | 1.77 | 10 x 32 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T12AP1O/C1 | 2T12AP1O/C2 | 2T12AP1O/C3 | 1.77 | 10 x 24 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T16AP1O/C1 | 2T16AP1O/C2 | 2T16AP1O/C3 | 1.77 | 10 x 24 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T20AP1O/C1 | 2T20AP1O/C2 | 2T20AP1O/C3 | 1.77 | 10 x 24 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T25AP1O/C1 | 2T25AP1O/C2 | 2T25AP1O/C3 | 1.77 | 10 x 24 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T32AP1O/C1 | 2T32AP1O/C2 | 2T32AP1O/C3 | 1.77 | 10 x 24 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T10AP1O/C1 | 3T10AP1O/C2 | 3T10AP1O/C3 | 1.77 | 1/4 x 20 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T12AP1O/C1 | 3T12AP1O/C2 | 3T12AP1O/C3 | 1.77 | 1/4 x 20 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T16AP1O/C1 | 3T16AP1O/C2 | 3T16AP1O/C3 | 1.77 | 1/4 x 20 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T20AP1O/C1 | 3T20AP1O/C2 | 3T20AP1O/C3 | 1.77 | 1/4 x 20 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T25AP1O/C1 | 3T25AP1O/C2 | 3T25AP1O/C3 | 1.77 | 1/4 x 20 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T32AP1O/C1 | 3T32AP1O/C2 | 3T32AP1O/C3 | 1.77 | 1/4 x 20 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T40AP1O/C1 | 3T40AP1O/C2 | 3T40AP1O/C3 | 1.77 | 1/4 x 20 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T45AP1O/C1 | 3T45AP1O/C2 | 3T45AP1O/C3 | 1.77 | 1/4 x 20 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T12AP2O/C1 | 3T12AP2O/C2 | 3T12AP2O/C3 | 2.48 | 1/4 x 20 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T16AP2O/C1 | 3T16AP2O/C2 | 3T16AP2O/C3 | 2.48 | 1/4 x 20 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T20AP2O/C1 | 3T20AP2O/C2 | 3T20AP2O/C3 | 2.48 | 1/4 x 20 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T25AP2O/C1 | 3T25AP2O/C2 | 3T25AP2O/C3 | 2.48 | 1/4 x 20 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T32AP2O/C1 | 3T32AP2O/C2 | 3T32AP2O/C3 | 2.48 | 1/4 x 20 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T12AP2O/C1 | 5T12AP2O/C2 | 5T12AP2O/C3 | 2.48 | 5/16 x 18 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T16AP2O/C1 | 5T16AP2O/C2 | 5T16AP2O/C3 | 2.48 | 5/16 x 18 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T20AP2O/C1 | 5T20AP2O/C2 | 5T20AP2O/C3 | 2.48 | 5/16 x 18 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T25AP2O/C1 | 5T25AP2O/C2 | 5T25AP2O/C3 | 2.48 | 5/16 x 18 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T32AP2O/C1 | 5T32AP2O/C2 | 5T32AP2O/C3 | 2.48 | 5/16 x 18 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T40AP2O/C1 | 5T40AP2O/C2 | 5T40AP2O/C3 | 2.48 | 5/16 x 18 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T45AP2O/C1 | 5T45AP2O/C2 | 5T45AP2O/C3 | 2.48 | 5/16 x 18 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T50AP2O/C1 | 5T50AP2O/C2 | 5T50AP2O/C3 | 2.48 | 5/16 x 18 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T63AP2O/C1 | 5T63AP2O/C2 | 5T63AP2O/C3 | 2.48 | 5/16 x 18 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T16AP2O/C1 | 6T16AP2O/C2 | 6T16AP2O/C3 | 2.48 | 3/8 x 16 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T20AP2O/C1 | 6T20AP2O/C2 | 6T20AP2O/C3 | 2.48 | 3/8 x 16 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T25AP2O/C1 | 6T25AP2O/C2 | 6T25AP2O/C3 | 2.48 | 3/8 x 16 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T32AP2O/C1 | 6T32AP2O/C2 | 6T32AP2O/C3 | 2.48 | 3/8 x 16 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T40AP2O/C1 | 6T40AP2O/C2 | 6T40AP2O/C3 | 2.48 | 3/8 x 16 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T45AP2O/C1 | 6T45AP2O/C2 | 6T45AP2O/C3 | 2.48 | 3/8 x 16 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T50AP2O/C1 | 6T50AP2O/C2 | 6T50AP2O/C3 | 2.48 | 3/8 x 16 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T63AP2O/C1 | 6T63AP2O/C2 | 6T63AP2O/C3 | 2.48 | 3/8 x 16 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T16AP3O/C1 | 6T16AP3O/C2 | 6T16AP3O/C3 | 3.07 | 3/8 x 16 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T20AP3O/C1 | 6T20AP3O/C2 | 6T20AP3O/C3 | 3.07 | 3/8 x 16 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T25AP3O/C1 | 6T25AP3O/C2 | 6T25AP3O/C3 | 3.07 | 3/8 x 16 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T32AP3O/C1 | 6T32AP3O/C2 | 6T32AP3O/C3 | 3.07 | 3/8 x 16 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T40AP3O/C1 | 6T40AP3O/C2 | 6T40AP3O/C3 | 3.07 | 3/8 x 16 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T45AP3O/C1 | 6T45AP3O/C2 | 6T45AP3O/C3 | 3.07 | 3/8 x 16 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T50AP3O/C1 | 6T50AP3O/C2 | 6T50AP3O/C3 | 3.07 | 3/8 x 16 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T63AP3O/C1 | 6T63AP3O/C2 | 6T63AP3O/C3 | 3.07 | 3/8 x 16 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T16AP3O/C1 | 8T16AP3O/C2 | 8T16AP3O/C3 | 3.07 | 1/2 x 13 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T20AP3O/C1 | 8T20AP3O/C2 | 8T20AP3O/C3 | 3.07 | 1/2 x 13 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T25AP3O/C1 | 8T25AP3O/C2 | 8T25AP3O/C3 | 3.07 | 1/2 x 13 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T32AP3O/C1 | 8T32AP3O/C2 | 8T32AP3O/C3 | 3.07 | 1/2 x 13 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T40AP3O/C1 | 8T40AP3O/C2 | 8T40AP3O/C3 | 3.07 | 1/2 x 13 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T45AP3O/C1 | 8T45AP3O/C2 | 8T45AP3O/C3 | 3.07 | 1/2 x 13 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T50AP3O/C1 | 8T50AP3O/C2 | 8T50AP3O/C3 | 3.07 | 1/2 x 13 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
Filter combination produces no result.
Part Number S | Part Number O | Part Number G | l1 | d1 | l2 | d3 | d4 | h1 | h2 | h3 | h4 Stroke |
---|---|---|---|---|---|---|---|---|---|---|---|
3N6AP0G/C1 | 3N6AP0G/C2 | 3N6AP0G/C3 | 1.18 | M 3 | 0.24 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N8AP0G/C1 | 3N8AP0G/C2 | 3N8AP0G/C3 | 1.18 | M 3 | 0.31 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N10AP0G/C1 | 3N10AP0G/C2 | 3N10AP0G/C3 | 1.18 | M 3 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N12AP0G/C1 | 3N12AP0G/C2 | 3N12AP0G/C3 | 1.18 | M 3 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3N16AP0G/C1 | 3N16AP0G/C2 | 3N16AP0G/C3 | 1.18 | M 3 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N10AP0G/C1 | 4N10AP0G/C2 | 4N10AP0G/C3 | 1.18 | M 4 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N12AP0G/C1 | 4N12AP0G/C2 | 4N12AP0G/C3 | 1.18 | M 4 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N16AP0G/C1 | 4N16AP0G/C2 | 4N16AP0G/C3 | 1.18 | M 4 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N20AP0G/C1 | 4N20AP0G/C2 | 4N20AP0G/C3 | 1.18 | M 4 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N25AP0G/C1 | 4N25AP0G/C2 | 4N25AP0G/C3 | 1.18 | M 4 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N32AP0G/C1 | 4N32AP0G/C2 | 4N32AP0G/C3 | 1.18 | M 4 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N12AP0G/C1 | 5N12AP0G/C2 | 5N12AP0G/C3 | 1.18 | M 5 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N16AP0G/C1 | 5N16AP0G/C2 | 5N16AP0G/C3 | 1.18 | M 5 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N20AP0G/C1 | 5N20AP0G/C2 | 5N20AP0G/C3 | 1.18 | M 5 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N25AP0G/C1 | 5N25AP0G/C2 | 5N25AP0G/C3 | 1.18 | M 5 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N32AP0G/C1 | 5N32AP0G/C2 | 5N32AP0G/C3 | 1.18 | M 5 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N40AP0G/C1 | 5N40AP0G/C2 | 5N40AP0G/C3 | 1.18 | M 5 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
5N50AP0G/C1 | 5N50AP0G/C2 | 5N50AP0G/C3 | 1.18 | M 5 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N10AP0G/C1 | 6N10AP0G/C2 | 6N10AP0G/C3 | 1.18 | M 6 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N12AP0G/C1 | 6N12AP0G/C2 | 6N12AP0G/C3 | 1.18 | M 6 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N16AP0G/C1 | 6N16AP0G/C2 | 6N16AP0G/C3 | 1.18 | M 6 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N20AP0G/C1 | 6N20AP0G/C2 | 6N20AP0G/C3 | 1.18 | M 6 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N25AP0G/C1 | 6N25AP0G/C2 | 6N25AP0G/C3 | 1.18 | M 6 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N32AP0G/C1 | 6N32AP0G/C2 | 6N32AP0G/C3 | 1.18 | M 6 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N40AP0G/C1 | 6N40AP0G/C2 | 6N40AP0G/C3 | 1.18 | M 6 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N45AP0G/C1 | 6N45AP0G/C2 | 6N45AP0G/C3 | 1.18 | M 6 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
6N50AP0G/C1 | 6N50AP0G/C2 | 6N50AP0G/C3 | 1.18 | M 6 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
4N10AP1G/C1 | 4N10AP1G/C2 | 4N10AP1G/C3 | 1.77 | M 4 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N12AP1G/C1 | 4N12AP1G/C2 | 4N12AP1G/C3 | 1.77 | M 4 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N16AP1G/C1 | 4N16AP1G/C2 | 4N16AP1G/C3 | 1.77 | M 4 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N20AP1G/C1 | 4N20AP1G/C2 | 4N20AP1G/C3 | 1.77 | M 4 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N25AP1G/C1 | 4N25AP1G/C2 | 4N25AP1G/C3 | 1.77 | M 4 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
4N32AP1G/C1 | 4N32AP1G/C2 | 4N32AP1G/C3 | 1.77 | M 4 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N12AP1G/C1 | 5N12AP1G/C2 | 5N12AP1G/C3 | 1.77 | M 5 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N16AP1G/C1 | 5N16AP1G/C2 | 5N16AP1G/C3 | 1.77 | M 5 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N20AP1G/C1 | 5N20AP1G/C2 | 5N20AP1G/C3 | 1.77 | M 5 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N25AP1G/C1 | 5N25AP1G/C2 | 5N25AP1G/C3 | 1.77 | M 5 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N32AP1G/C1 | 5N32AP1G/C2 | 5N32AP1G/C3 | 1.77 | M 5 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N40AP1G/C1 | 5N40AP1G/C2 | 5N40AP1G/C3 | 1.77 | M 5 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
5N50AP1G/C1 | 5N50AP1G/C2 | 5N50AP1G/C3 | 1.77 | M 5 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N10AP1G/C1 | 6N10AP1G/C2 | 6N10AP1G/C3 | 1.77 | M 6 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N12AP1G/C1 | 6N12AP1G/C2 | 6N12AP1G/C3 | 1.77 | M 6 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N16AP1G/C1 | 6N16AP1G/C2 | 6N16AP1G/C3 | 1.77 | M 6 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N20AP1G/C1 | 6N20AP1G/C2 | 6N20AP1G/C3 | 1.77 | M 6 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N25AP1G/C1 | 6N25AP1G/C2 | 6N25AP1G/C3 | 1.77 | M 6 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N32AP1G/C1 | 6N32AP1G/C2 | 6N32AP1G/C3 | 1.77 | M 6 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N40AP1G/C1 | 6N40AP1G/C2 | 6N40AP1G/C3 | 1.77 | M 6 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N45AP1G/C1 | 6N45AP1G/C2 | 6N45AP1G/C3 | 1.77 | M 6 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N50AP1G/C1 | 6N50AP1G/C2 | 6N50AP1G/C3 | 1.77 | M 6 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
6N12AP2G/C1 | 6N12AP2G/C2 | 6N12AP2G/C3 | 2.48 | M 6 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N16AP2G/C1 | 6N16AP2G/C2 | 6N16AP2G/C3 | 2.48 | M 6 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N20AP2G/C1 | 6N20AP2G/C2 | 6N20AP2G/C3 | 2.48 | M 6 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N25AP2G/C1 | 6N25AP2G/C2 | 6N25AP2G/C3 | 2.48 | M 6 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N32AP2G/C1 | 6N32AP2G/C2 | 6N32AP2G/C3 | 2.48 | M 6 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N40AP2G/C1 | 6N40AP2G/C2 | 6N40AP2G/C3 | 2.48 | M 6 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N50AP2G/C1 | 6N50AP2G/C2 | 6N50AP2G/C3 | 2.48 | M 6 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6N63AP2G/C1 | 6N63AP2G/C2 | 6N63AP2G/C3 | 2.48 | M 6 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N12AP2G/C1 | 8N12AP2G/C2 | 8N12AP2G/C3 | 2.48 | M 8 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N16AP2G/C1 | 8N16AP2G/C2 | 8N16AP2G/C3 | 2.48 | M 8 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N20AP2G/C1 | 8N20AP2G/C2 | 8N20AP2G/C3 | 2.48 | M 8 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N25AP2G/C1 | 8N25AP2G/C2 | 8N25AP2G/C3 | 2.48 | M 8 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N32AP2G/C1 | 8N32AP2G/C2 | 8N32AP2G/C3 | 2.48 | M 8 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N40AP2G/C1 | 8N40AP2G/C2 | 8N40AP2G/C3 | 2.48 | M 8 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N45AP2G/C1 | 8N45AP2G/C2 | 8N45AP2G/C3 | 2.48 | M 8 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N50AP2G/C1 | 8N50AP2G/C2 | 8N50AP2G/C3 | 2.48 | M 8 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N63AP2G/C1 | 8N63AP2G/C2 | 8N63AP2G/C3 | 2.48 | M 8 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N16AP2G/C1 | 10N16AP2G/C2 | 10N16AP2G/C3 | 2.48 | M 10 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N20AP2G/C1 | 10N20AP2G/C2 | 10N20AP2G/C3 | 2.48 | M 10 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N25AP2G/C1 | 10N25AP2G/C2 | 10N25AP2G/C3 | 2.48 | M 10 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N32AP2G/C1 | 10N32AP2G/C2 | 10N32AP2G/C3 | 2.48 | M 10 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N40AP2G/C1 | 10N40AP2G/C2 | 10N40AP2G/C3 | 2.48 | M 10 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N45AP2G/C1 | 10N45AP2G/C2 | 10N45AP2G/C3 | 2.48 | M 10 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N50AP2G/C1 | 10N50AP2G/C2 | 10N50AP2G/C3 | 2.48 | M 10 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N63AP2G/C1 | 10N63AP2G/C2 | 10N63AP2G/C3 | 2.48 | M 10 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
10N80AP2G/C1 | 10N80AP2G/C2 | 10N80AP2G/C3 | 2.48 | M 10 | 3.15 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
8N16AP3G/C1 | 8N16AP3G/C2 | 8N16AP3G/C3 | 3.07 | M 8 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N20AP3G/C1 | 8N20AP3G/C2 | 8N20AP3G/C3 | 3.07 | M 8 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N25AP3G/C1 | 8N25AP3G/C2 | 8N25AP3G/C3 | 3.07 | M 8 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N32AP3G/C1 | 8N32AP3G/C2 | 8N32AP3G/C3 | 3.07 | M 8 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N40AP3G/C1 | 8N40AP3G/C2 | 8N40AP3G/C3 | 3.07 | M 8 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N50AP3G/C1 | 8N50AP3G/C2 | 8N50AP3G/C3 | 3.07 | M 8 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N63AP3G/C1 | 8N63AP3G/C2 | 8N63AP3G/C3 | 3.07 | M 8 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8N80AP3G/C1 | 8N80AP3G/C2 | 8N80AP3G/C3 | 3.07 | M 8 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N16AP3G/C1 | 10N16AP3G/C2 | 10N16AP3G/C3 | 3.07 | M 10 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N20AP3G/C1 | 10N20AP3G/C2 | 10N20AP3G/C3 | 3.07 | M 10 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N25AP3G/C1 | 10N25AP3G/C2 | 10N25AP3G/C3 | 3.07 | M 10 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N32AP3G/C1 | 10N32AP3G/C2 | 10N32AP3G/C3 | 3.07 | M 10 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N40AP3G/C1 | 10N40AP3G/C2 | 10N40AP3G/C3 | 3.07 | M 10 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N45AP3G/C1 | 10N45AP3G/C2 | 10N45AP3G/C3 | 3.07 | M 10 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N50AP3G/C1 | 10N50AP3G/C2 | 10N50AP3G/C3 | 3.07 | M 10 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N63AP3G/C1 | 10N63AP3G/C2 | 10N63AP3G/C3 | 3.07 | M 10 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
10N80AP3G/C1 | 10N80AP3G/C2 | 10N80AP3G/C3 | 3.07 | M 10 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N25AP3G/C1 | 12N25AP3G/C2 | 12N25AP3G/C3 | 3.07 | M 12 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N32AP3G/C1 | 12N32AP3G/C2 | 12N32AP3G/C3 | 3.07 | M 12 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N40AP3G/C1 | 12N40AP3G/C2 | 12N40AP3G/C3 | 3.07 | M 12 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N50AP3G/C1 | 12N50AP3G/C2 | 12N50AP3G/C3 | 3.07 | M 12 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N63AP3G/C1 | 12N63AP3G/C2 | 12N63AP3G/C3 | 3.07 | M 12 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
12N80AP3G/C1 | 12N80AP3G/C2 | 12N80AP3G/C3 | 3.07 | M 12 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
1T10AP0G/C1 | 1T10AP0G/C2 | 1T10AP0G/C3 | 1.18 | 10 x 32 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T12AP0G/C1 | 1T12AP0G/C2 | 1T12AP0G/C3 | 1.18 | 10 x 32 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T16AP0G/C1 | 1T16AP0G/C2 | 1T16AP0G/C3 | 1.18 | 10 x 32 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T20AP0G/C1 | 1T20AP0G/C2 | 1T20AP0G/C3 | 1.18 | 10 x 32 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T25AP0G/C1 | 1T25AP0G/C2 | 1T25AP0G/C3 | 1.18 | 10 x 32 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T32AP0G/C1 | 1T32AP0G/C2 | 1T32AP0G/C3 | 1.18 | 10 x 32 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T12AP0G/C1 | 2T12AP0G/C2 | 2T12AP0G/C3 | 1.18 | 10 x 24 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T16AP0G/C1 | 2T16AP0G/C2 | 2T16AP0G/C3 | 1.18 | 10 x 24 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T20AP0G/C1 | 2T20AP0G/C2 | 2T20AP0G/C3 | 1.18 | 10 x 24 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T25AP0G/C1 | 2T25AP0G/C2 | 2T25AP0G/C3 | 1.18 | 10 x 24 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
2T32AP0G/C1 | 2T32AP0G/C2 | 2T32AP0G/C3 | 1.18 | 10 x 24 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T10AP0G/C1 | 3T10AP0G/C2 | 3T10AP0G/C3 | 1.18 | 1/4 x 20 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T12AP0G/C1 | 3T12AP0G/C2 | 3T12AP0G/C3 | 1.18 | 1/4 x 20 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T16AP0G/C1 | 3T16AP0G/C2 | 3T16AP0G/C3 | 1.18 | 1/4 x 20 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T20AP0G/C1 | 3T20AP0G/C2 | 3T20AP0G/C3 | 1.18 | 1/4 x 20 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T25AP0G/C1 | 3T25AP0G/C2 | 3T25AP0G/C3 | 1.18 | 1/4 x 20 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T32AP0G/C1 | 3T32AP0G/C2 | 3T32AP0G/C3 | 1.18 | 1/4 x 20 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T40AP0G/C1 | 3T40AP0G/C2 | 3T40AP0G/C3 | 1.18 | 1/4 x 20 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
3T45AP0G/C1 | 3T45AP0G/C2 | 3T45AP0G/C3 | 1.18 | 1/4 x 20 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1T10AP1G/C1 | 1T10AP1G/C2 | 1T10AP1G/C3 | 1.77 | 10 x 32 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T12AP1G/C1 | 1T12AP1G/C2 | 1T12AP1G/C3 | 1.77 | 10 x 32 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T16AP1G/C1 | 1T16AP1G/C2 | 1T16AP1G/C3 | 1.77 | 10 x 32 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T20AP1G/C1 | 1T20AP1G/C2 | 1T20AP1G/C3 | 1.77 | 10 x 32 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T25AP1G/C1 | 1T25AP1G/C2 | 1T25AP1G/C3 | 1.77 | 10 x 32 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1T32AP1G/C1 | 1T32AP1G/C2 | 1T32AP1G/C3 | 1.77 | 10 x 32 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T12AP1G/C1 | 2T12AP1G/C2 | 2T12AP1G/C3 | 1.77 | 10 x 24 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T16AP1G/C1 | 2T16AP1G/C2 | 2T16AP1G/C3 | 1.77 | 10 x 24 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T20AP1G/C1 | 2T20AP1G/C2 | 2T20AP1G/C3 | 1.77 | 10 x 24 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T25AP1G/C1 | 2T25AP1G/C2 | 2T25AP1G/C3 | 1.77 | 10 x 24 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2T32AP1G/C1 | 2T32AP1G/C2 | 2T32AP1G/C3 | 1.77 | 10 x 24 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T10AP1G/C1 | 3T10AP1G/C2 | 3T10AP1G/C3 | 1.77 | 1/4 x 20 | 0.39 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T12AP1G/C1 | 3T12AP1G/C2 | 3T12AP1G/C3 | 1.77 | 1/4 x 20 | 0.47 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T16AP1G/C1 | 3T16AP1G/C2 | 3T16AP1G/C3 | 1.77 | 1/4 x 20 | 0.63 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T20AP1G/C1 | 3T20AP1G/C2 | 3T20AP1G/C3 | 1.77 | 1/4 x 20 | 0.79 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T25AP1G/C1 | 3T25AP1G/C2 | 3T25AP1G/C3 | 1.77 | 1/4 x 20 | 0.98 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T32AP1G/C1 | 3T32AP1G/C2 | 3T32AP1G/C3 | 1.77 | 1/4 x 20 | 1.26 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T40AP1G/C1 | 3T40AP1G/C2 | 3T40AP1G/C3 | 1.77 | 1/4 x 20 | 1.57 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T45AP1G/C1 | 3T45AP1G/C2 | 3T45AP1G/C3 | 1.77 | 1/4 x 20 | 1.77 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
3T12AP2G/C1 | 3T12AP2G/C2 | 3T12AP2G/C3 | 2.48 | 1/4 x 20 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T16AP2G/C1 | 3T16AP2G/C2 | 3T16AP2G/C3 | 2.48 | 1/4 x 20 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T20AP2G/C1 | 3T20AP2G/C2 | 3T20AP2G/C3 | 2.48 | 1/4 x 20 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T25AP2G/C1 | 3T25AP2G/C2 | 3T25AP2G/C3 | 2.48 | 1/4 x 20 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3T32AP2G/C1 | 3T32AP2G/C2 | 3T32AP2G/C3 | 2.48 | 1/4 x 20 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T12AP2G/C1 | 5T12AP2G/C2 | 5T12AP2G/C3 | 2.48 | 5/16 x 18 | 0.47 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T16AP2G/C1 | 5T16AP2G/C2 | 5T16AP2G/C3 | 2.48 | 5/16 x 18 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T20AP2G/C1 | 5T20AP2G/C2 | 5T20AP2G/C3 | 2.48 | 5/16 x 18 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T25AP2G/C1 | 5T25AP2G/C2 | 5T25AP2G/C3 | 2.48 | 5/16 x 18 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T32AP2G/C1 | 5T32AP2G/C2 | 5T32AP2G/C3 | 2.48 | 5/16 x 18 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T40AP2G/C1 | 5T40AP2G/C2 | 5T40AP2G/C3 | 2.48 | 5/16 x 18 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T45AP2G/C1 | 5T45AP2G/C2 | 5T45AP2G/C3 | 2.48 | 5/16 x 18 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T50AP2G/C1 | 5T50AP2G/C2 | 5T50AP2G/C3 | 2.48 | 5/16 x 18 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
5T63AP2G/C1 | 5T63AP2G/C2 | 5T63AP2G/C3 | 2.48 | 5/16 x 18 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T16AP2G/C1 | 6T16AP2G/C2 | 6T16AP2G/C3 | 2.48 | 3/8 x 16 | 0.63 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T20AP2G/C1 | 6T20AP2G/C2 | 6T20AP2G/C3 | 2.48 | 3/8 x 16 | 0.79 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T25AP2G/C1 | 6T25AP2G/C2 | 6T25AP2G/C3 | 2.48 | 3/8 x 16 | 0.98 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T32AP2G/C1 | 6T32AP2G/C2 | 6T32AP2G/C3 | 2.48 | 3/8 x 16 | 1.26 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T40AP2G/C1 | 6T40AP2G/C2 | 6T40AP2G/C3 | 2.48 | 3/8 x 16 | 1.57 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T45AP2G/C1 | 6T45AP2G/C2 | 6T45AP2G/C3 | 2.48 | 3/8 x 16 | 1.77 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T50AP2G/C1 | 6T50AP2G/C2 | 6T50AP2G/C3 | 2.48 | 3/8 x 16 | 1.97 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T63AP2G/C1 | 6T63AP2G/C2 | 6T63AP2G/C3 | 2.48 | 3/8 x 16 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
6T16AP3G/C1 | 6T16AP3G/C2 | 6T16AP3G/C3 | 3.07 | 3/8 x 16 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T20AP3G/C1 | 6T20AP3G/C2 | 6T20AP3G/C3 | 3.07 | 3/8 x 16 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T25AP3G/C1 | 6T25AP3G/C2 | 6T25AP3G/C3 | 3.07 | 3/8 x 16 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T32AP3G/C1 | 6T32AP3G/C2 | 6T32AP3G/C3 | 3.07 | 3/8 x 16 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T40AP3G/C1 | 6T40AP3G/C2 | 6T40AP3G/C3 | 3.07 | 3/8 x 16 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T45AP3G/C1 | 6T45AP3G/C2 | 6T45AP3G/C3 | 3.07 | 3/8 x 16 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T50AP3G/C1 | 6T50AP3G/C2 | 6T50AP3G/C3 | 3.07 | 3/8 x 16 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
6T63AP3G/C1 | 6T63AP3G/C2 | 6T63AP3G/C3 | 3.07 | 3/8 x 16 | 2.48 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T16AP3G/C1 | 8T16AP3G/C2 | 8T16AP3G/C3 | 3.07 | 1/2 x 13 | 0.63 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T20AP3G/C1 | 8T20AP3G/C2 | 8T20AP3G/C3 | 3.07 | 1/2 x 13 | 0.79 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T25AP3G/C1 | 8T25AP3G/C2 | 8T25AP3G/C3 | 3.07 | 1/2 x 13 | 0.98 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T32AP3G/C1 | 8T32AP3G/C2 | 8T32AP3G/C3 | 3.07 | 1/2 x 13 | 1.26 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T40AP3G/C1 | 8T40AP3G/C2 | 8T40AP3G/C3 | 3.07 | 1/2 x 13 | 1.57 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T45AP3G/C1 | 8T45AP3G/C2 | 8T45AP3G/C3 | 3.07 | 1/2 x 13 | 1.77 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
8T50AP3G/C1 | 8T50AP3G/C2 | 8T50AP3G/C3 | 3.07 | 1/2 x 13 | 1.97 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
Filter combination produces no result.
l1 | d1 | l2 | d3 | d4 | h1 | h2 | h3 | h4 Stroke |
||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.18 | 10 x 32 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | - | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1.18 | 10 x 24 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | - | - | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1.18 | 1/4 x 20 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1.77 | 10 x 32 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | - | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1.77 | 10 x 24 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | - | - | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1.77 | 1/4 x 20 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2.48 | 1/4 x 20 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | - | - | - | - | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
2.48 | 5/16 x 18 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
2.48 | 3/8 x 16 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 2.48 | - | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3.07 | 3/8 x 16 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 2.48 | - | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
3.07 | 1/2 x 13 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | - | - | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
Filter combination produces no result.
l1 | d1 | l2 | d3 | d4 | h1 | h2 | h3 | h4 Stroke |
||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.18 | M 3 | 0.24 | 0.31 | 0.39 | 0.47 | 0.63 | - | - | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1.18 | M 4 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | - | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1.18 | M 5 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.97 | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1.18 | M 6 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.20 | 0.14 |
1.77 | M 4 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | - | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1.77 | M 5 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.97 | - | - | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
1.77 | M 6 | 0.39 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 0.39 | 0.57 | 0.96 | 0.16 | 1.38 | 0.14 |
2.48 | M 6 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.97 | 2.48 | - | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
2.48 | M 8 | 0.47 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 2.48 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
2.48 | M 10 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 2.48 | 3.15 | 0.53 | 0.76 | 1.22 | 0.26 | 1.77 | 0.16 |
3.07 | M 8 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.97 | 2.48 | 3.15 | - | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
3.07 | M 10 | 0.63 | 0.79 | 0.98 | 1.26 | 1.57 | 1.77 | 1.97 | 2.48 | 3.15 | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
3.07 | M 12 | 0.98 | 1.26 | 1.57 | 1.97 | 2.48 | 3.15 | - | - | - | 0.63 | 0.87 | 1.42 | 0.31 | 2.17 | 0.16 |
Filter combination produces no result.
Min | Max | Price |
---|---|---|
1 | 249 | $4.24 |
250 | 499 | $3.88 |
500 | 999 | $3.53 |
≥ 1000 | $3.18 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
You are looking for a Winco partner near you? Please select the country.
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco