GN 5080 Retaining Magnets Neodymium, Iron, Boron (NdFeB), Housing Stainless Steel, with Threaded Stud, Hygienic Design

Photo

GN 5080 Neodymium, Iron, Boron Retaining Magnets, Housing Stainless Steel, with Threaded Stud, Hygienic Design Sealing ring material: E - EPDM
Sealing ring material: E - EPDM
GN 5080 Neodymium, Iron, Boron Retaining Magnets, Housing Stainless Steel, with Threaded Stud, Hygienic Design Sealing ring material: E - EPDM GN 5080 Neodymium, Iron, Boron Retaining Magnets, Housing Stainless Steel, with Threaded Stud, Hygienic Design Sealing ring material: H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

Retaining magnets GN 5080 are designed for use in hygienic areas. The sealed screw-on surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents dirt from accumulating and facilitates cleaning.

Since non-magnetic stainless steels are generally used in hygienic areas, a holding force is only achieved in combination with holding disks GN 7080 or GN 7090. If an increased holding force is required, a second magnet with opposite polarity can be used as a counterpart.

Thanks to the material used and the enclosed design, the retaining magnets can also be used in particularly aggressive environments.

Specification

Magnet material
NdFeB
Neodymium, iron, boron
Temperature resistant up to 356 °F (180 °C)


Housing
Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT


Sealing ring

  • H-NBRH
    Temperature resistant
    -13 °F to +302 °F (-25 °C to +150 °C)
  • EPDME
    Temperature resistant
    -40 °F to +248 °F (-40 °C to +120 °C)
  • Blue
  • Hardness 85 ±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600
Holding Disks GN 7080
Holding Disks GN 7090
Nuts GN 1580

On request

With FKM sealing ring (fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 5080 Neodymium, Iron, Boron Retaining Magnets, Housing Stainless Steel, with Threaded Stud, Hygienic Design sketch

Part Options / Table

Polarity

NNorth
SSouth

Type

AFlat magnetic surface
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4hLength lsNominal magnetic forces
Combination with holding disk

Combination of magnet polarity N with polarity S
1.10M 41.020.940.390.200.9410.12 lbf (45 N)13.49 lbf (60 N)
1.65M 51.571.500.430.201.5017.98 lbf (80 N)23.60 lbf (105 N)

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Polarity


Type

Finish
Sealing ring material


Assembly Instructions

a3374464-dedb-461a-ba1a-047add2b606e

A normal holding force is achieved by combining retaining magnets with holding disks.
Retaining magnets with north or south poles on the holding surface can be used equally.

fee72e71-c93e-4c45-a06b-28ece8d36e15

If two retaining magnets with opposite polarity are combined, an increased holding force is achieved.

b1eabc75-0848-4827-a17d-611b6b045adf

Combining two retaining magnets with the same polarity creates a repelling force.

Selected Part

Total US Dollars (net)
$75.67
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$75.67
1024$69.36
2549$63.06
≥ 50$56.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 5080-28-M4-N-A-MT-HGN 5080-28-M4-N-A-MT-EGN 5080-28-M4-S-A-MT-HGN 5080-28-M4-S-A-MT-EGN 5080-42-M5-N-A-MT-HGN 5080-42-M5-N-A-MT-EGN 5080-42-M5-S-A-MT-HGN 5080-42-M5-S-A-MT-E

This could also be interesting...