Bipod Support Bases AN 115 are normally used with aluminum, plated steel or stainless steel tubing and either side mounting brackets AN 200 or AN 205, or support bases AN 300 or AN 305.
A variety of leveling feet or casters that can be used with these bipod support bases are found in Section 7 and Section 14.
* Pipe size dimensions listed are Nominal Pipe Sizes (NPS). They differ from the tubing listed with OD dimensions. Pipe sizes are typically shown with ID dimensions.