AN 500 Single Clamps for Conical Side Guide Rails

Photo

AN 500 Single Clamps for Conical Side Guide Rails

Product description

Information

AN 500 Single Clamps are typically affixed to adjusting rods and used on conveyor systems to clamp side guide rails.
Fits conical guides, 17 mm width.

Metric and Inch size adjusting rods available as standard.

See also AN 520, AN 522 and AN 524.

Specification

Clamp body : Black reinforced polyamide plastic
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


RoHS

On request

Adjusting rods
Please call with your requirements.

Technical drawing

3D
Hide technical drawing
AN 500 Single Clamps for Conical Side Guide Rails sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Diameter
B 8.5

Build & Price

3D Product Configurator
Diameter

Selected Part

Total US Dollars (net)
$3.16
In Stock: 414
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.16
1024$2.89
2549$2.63
≥ 50$2.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team