AN 821 Roller Guides Stainless Steel, 120 mm Width

Photo

AN 821 Stainless Steel Roller Guides, 120 mm Width

Product description

Information

AN 821 Roller Guides are placed between guide rails and used to quickly move product as it passes through the conveyor system.
See also roller guides in alternate widths:
AN 815, 45 mm Roller Guides
AN 817, 70 mm Roller Guides
AN 819, 96 mm Roller Guides

Specification

Brackets and pins
Stainless steel AISI 304
Rollers
Acetal plastic resin


RoHS

Technical drawing

3D
Hide technical drawing
AN 821 Stainless Steel Roller Guides, 120 mm Width sketch

Part Options / Table

Metric

Dimensions in: Inch (change to Metric)
WidthL
4.7239.37
4.7278.74
4.72118.11

Build & Price

3D Product Configurator
Width
L

Selected Part

Total US Dollars (net)
$384.05
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$384.05
1024$352.04
2549$320.04
≥ 50$288.04
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 12.676 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team