K* | Straight lever with plain bore |
L | Angled lever with plain bore |
M* | Straight lever with tapped bore |
N | Angled lever with tapped bore |
l1 | d1 Thread | d2 +0.001 Bore | b | d3 | d4 | d5 | d6 | h ≈ | l2 ≈ |
---|---|---|---|---|---|---|---|---|---|
2.48 | M 8 | B 8 | 0.47 | 0.63 | 0.49 | 0.79 | 0.31 | 1.30 | 2.36 |
3.15 | M 10 | B 10 | 0.57 | 0.79 | 0.63 | 0.79 | 0.35 | 1.57 | 2.99 |
3.94 | M 12 | B 12 | 0.73 | 0.98 | 0.79 | 0.98 | 0.43 | 1.97 | 3.74 |
4.92 | M 16 | B 16 | 0.94 | 1.26 | 0.98 | 1.26 | 0.59 | 2.48 | 4.69 |
6.30 | M 20 | B 20 | 1.18 | 1.57 | 1.22 | 1.57 | 0.71 | 3.15 | 5.98 |
Min | Max | Price |
---|---|---|
1 | 99 | $12.29 |
100 | 249 | $11.27 |
250 | 499 | $10.25 |
≥ 500 | $9.22 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351