EN 950 Three Spoked Handwheels Phenolic Plastic, with or without Revolving Handle, Blank Type

Photo

EN 950 Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle, Blank Type

Product description

Information

Three spoked handwheels are resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Duroplast (Phenolic PF)

  • High strength reinforced
  • Black, shiny finish

Hub bushing
Steel, blackened finish


Revolving handle

  • Plastic
    Duroplast
    Black, shiny finish
  • Threaded spindle
    Steel, zinc plated

RoHS

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc

Technical drawing

3D
Hide technical drawing
EN 950 Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle, Blank Type sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1Bored2d3bl1l2l3l4l5d5
3.94Blank0.940.790.551.420.471.571.571.460.71M 6
4.92Blank0.940.790.711.420.471.771.971.850.83M 8
6.30Blank1.260.940.871.500.591.972.562.320.91M 8
7.09Blank1.571.220.941.690.592.203.152.681.02M 10
7.87Blank1.571.220.941.690.592.203.152.991.02M 10
9.84Blank1.931.501.181.730.592.603.543.861.10M 10
11.42Blank2.281.851.262.200.713.073.944.451.22M 12
14.76Blank2.282.281.573.031.024.253.946.301.22M 14

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore code
Type


Selected Part

Total US Dollars (net)
$28.41
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$28.41
799$27.38
100249$25.83
≥ 250$23.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.442 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...