GN 609.5 Spacer Bushings Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers

Photo

GN 609.5 Stainless Steel Spacer Bushings, for Indexing Plungers / Cam Action Indexing Plungers
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Spacer bushings GN 609.5 compensate for the body thread lengths on indexing plungers and cam action indexing plungers to allow mounting through walls of varying thicknesses.

Specification

Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 609.5 Stainless Steel Spacer Bushings, for Indexing Plungers / Cam Action Indexing Plungers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.007d2 -0.004Length l ±0.004For
indexing plungers /
cam action
indexing plungers
with thread Ø
GN 414
GN 414.1
GN 607
GN 607.1
GN 514
GN 816
GN 816.1
GN 612.8GN 617
GN 617.1
EN 617.2
GN 672GN 717GN 814GN 817
GN 817.2
GN 817.6
GN 817.4
GN 817.8
GN 822
GN 822.1
GN 822.6
GN 822.7
GN 7336.8
0.2360.2760.0790.1570.2360.315---M 6-----x-----
0.3150.3940.0790.1570.2360.3150.394--M 8-----x-x-x-
0.3940.4720.0790.1570.2360.3150.3940.472-M 10---x-x-x-x-
0.4720.5510.0790.1570.2360.3150.3940.4720.551M 12-xxxxx-xxx-
0.4720.6690.0790.1570.1970.2360.3150.3940.472M 12x----------
0.6300.6690.0790.1570.2360.3150.3940.472-M 16-x---x-xxx-
0.6300.7480.0790.1570.2360.3150.3940.472-M 16x-xxx-x---x
0.7870.8660.2360.3150.3940.4720.5510.6300.709M 20--xx--xxx--

Build & Price

3D Product Configurator
Inner diameter d1
Outer diameter d2
Length l

Selected Part

Total US Dollars (net)
$0.63
In Stock: 334
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.63
100249$0.58
250499$0.53
≥ 500$0.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...