GN 813 Vertical Acting Toggle Clamps Steel, with Weldable Base, Heavy Duty Type

Photo

GN 813 Steel Vertical Acting Toggle Clamps, with Weldable Base, Heavy Duty Type

Product description

Information

Vertical acting toggle clamps GN 813 are used for applications where a very high holding force is required, such as closing of foam molds.

These clamps have been designed for easy dismantling: i.e. the bearing pins are locked with circlips.

After dismantling the individual parts, they can be modified to suit individual applications. Because these clamps have the ability to be welded, they provide the fixture designer the flexibility of using a standard clamp, and creating his own clamping arm design.

Specification

Bearing pins and clamping lever
Steel St 60, blackened finish


Other parts
Steel St 37

  • Weldable
  • Blackened finish

Bearing pins and rivets
Case-hardened


All moving parts lubricated with a special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 813 Steel Vertical Acting Toggle Clamps, with Weldable Base, Heavy Duty Type sketch

Part Options / Table

Type

FSolid bar version
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
b1b2b3b4e
10002248 lbf (10000 N)3.151.420.790.792.64
20004496 lbf (20000 N)3.941.420.790.793.23
30006744 lbf (30000 N)4.331.770.980.983.54
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh1h2h3l1l2r
100010.432.170.987.484.336.97
200011.692.561.388.664.727.95
300012.603.151.579.845.519.06

Build & Price

3D Product Configurator
Size
Type

Selected Part

Total US Dollars (net)
$157.37
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$157.37
5099$144.26
100249$131.15
≥ 250$118.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 5.291 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 813-1000-FGN 813-2000-FGN 813-3000-F