Vertical acting toggle clamps „Longlife“ GN 810.10 can accommodate an application-specific screw or spindle assembly.
Vertical acting toggle clamps GN 810.10 are an advance development of GN 810. The steel sheet design of the clamp and lever arms is replaced by precision or die-forged components. The remaining steel sheet parts have been reinforced, bearing pins and rivets are hardened and ground.
Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.
During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.
Flanged washers are included, toggle clamp spindle assemblies are not included.
Specification
Toggle clamp
Steel
Precision casting
Blackened finish
Lever arm
Steel
Forged
Blackened finish
Parts in sheet metal
Case-hardened steel, blackened finish
Bearing pins and rivets
Steel, hardened and ground
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.727 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.