LMA Six-Lobed Control Knobs Nylon Plastic, with Through Steel Hub

Photo

 LMA Nylon Plastic, Six-Lobed Control Knobs, with Through Steel Hub

Product description

Information

Six-lobed control knobs LMA are distinguished by their modern design. These particular lobed knobs are an excellent choice where heavy duty clamping is required due to the large hub surface area.

They are more shock-resistant and an economical solution to their phenolic counterpart.

Specification

Nylon plastic

  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black

Hub bushing
Steel, zinc plated


RoHS

On request

Other modifications such as inch and metric through bores, blind bores, threads, etc.

Technical drawing

3D
Hide technical drawing
 LMA Nylon Plastic, Six-Lobed Control Knobs, with Through Steel Hub sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Bored2d3l1l2l3l4
1.97Blank0.790.980.980.510.390.87
2.36Blank0.981.181.140.550.430.98
2.76Blank1.181.421.260.630.471.06

Build & Price

3D Product Configurator
Knob diameter d1
Bore

Selected Part

Total US Dollars (net)
$6.04
In Stock: 66
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.04
100249$5.54
250499$5.04
≥ 500$4.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.158 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...