Rhombus T-slot bolts NO.797 are unique due to the fact that they can be inserted into the T-slot groove from the side or from above at any point in the groove.
This can also be a critical and useful element when a fixture is already set up and it is realized that an additional clamping point is required due to the fixture's size, weight, etc.
Note: Rhombus T-slot bolts have lower load capacities compared to comparable sizes of T-nuts DIN 508, due to the reduced bearing contact surfaces.
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.