PM 600.1 "PolyMount"™ Leveling Mounts Stainless Steel, Plastic Base, Threaded Stud Type, Teardrop Shape

Photo

 PM 600.1 Stainless Steel "PolyMount"™ Leveling Mounts, Plastic Base, Threaded Stud Type, Teardrop Shape
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

"PolyMount"TM leveling mounts PM 600.1 are an economical choice for light, medium, and heavy-duty applications.

The base on the teardrop makes it easier to drill for and install a mounting bolt. The shape offsets the single mounting hole to the outside of the machine footprint, providing the clearance necessary to drill the mounting hole without moving the machine. The mounting hole can accommodate to a 1/2" diameter mounting bolt.

The mount swivels 15° to all sides of the center line to adjust to uneven surfaces.

To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.

The hex nut is a standard part of the assembly.

Specification

Base
Nylon plastic
Glass fiber reinforced


Threaded stud
Stainless steel AISI 303
Forged and thread rolled


Rubber pad
Elastomer, non-skid


RoHS

On request

Additional sizes
"Socket Lock" technology to lock stud into place, preventing pullout in especially harsh applications

Technical drawing

3D
Hide technical drawing
 PM 600.1 Stainless Steel "PolyMount"™ Leveling Mounts, Plastic Base, Threaded Stud Type, Teardrop Shape sketch

Part Options / Table

Type

AWithout pad
EWith rubber pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Nominal dimension
d1
Actual dimension
d2
Thread
l1bd3kl2l3l4l5A/FMax. load
4.003.791/2 x 134.005.320.532.751.270.660.830.160.755000 lbf (22241.1 N)
4.003.791/2 x 136.005.320.532.751.270.660.830.160.755000 lbf (22241.1 N)
4.003.795/8 x 114.005.320.532.751.400.660.830.160.886000 lbf (26689.32 N)
4.003.795/8 x 116.005.320.532.751.400.660.830.160.886000 lbf (26689.32 N)
4.003.793/4 x 106.005.320.532.751.400.660.830.161.067500 lbf (33361.66 N)
4.003.793/4 x 108.005.320.532.751.400.660.830.161.067500 lbf (33361.66 N)
4.003.791 x 86.005.320.532.751.580.660.830.161.387500 lbf (33361.66 N)
4.003.791 x 88.005.320.532.751.580.660.830.161.387500 lbf (33361.66 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type


Selected Part

Total US Dollars (net)
$25.71
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$25.71
5099$23.57
100249$21.43
≥ 250$19.28
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...