Ball lock pins RP 200.1 have a wide range of applications in fastening, locating, and alignment applications. The balls will not release until the push button on the knob is depressed. Once the push button is depressed, the balls retract into the shank allowing the pin to be inserted or removed into or out of a hole.
The load values given in the table for shear strengths are for reference only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.
Specification
Shank pin
Stainless steel 17-4, heat treated
Knob
Aluminum 2024-T4, black anodized finish
Balls
Stainless steel AISI 440C
Key ring / inner spindle / spring
Stainless steel AISI 302
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.