SN 949 Hex Leveler Bolts Steel, Fixed Threaded Stud Type

Photo

SN 949 Steel Hex Leveler Bolts, Fixed Threaded Stud Type

Product description

Information

Hex leveler bolts SN 949 are ideal for light duty industrial appliances where cost is a primary concern. Common uses are in sheet metal enclosures and appliances.

Specification

Base / stud
One piece low carbon steel

  • Clear zinc plated
  • No articulation

RoHS

Technical drawing

3D
Hide technical drawing
SN 949 Steel Hex Leveler Bolts, Fixed Threaded Stud Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
A/Fd2
Thread
l1l2eMax. load
0.5631/4 x 201.000.0930.6251000 lbf (4448.22 N)
0.7505/16 x 181.500.1090.8422300 lbf (10230.9 N)
0.8753/8 x 161.500.1400.9863750 lbf (16680.83 N)
0.8753/8 x 162.500.1400.9863750 lbf (16680.83 N)
1.0631/2 x 132.500.1711.2045000 lbf (22241.1 N)

Build & Price

3D Product Configurator
Across flats
Thread d2
Length l1

Selected Part

Total US Dollars (net)
$0.62
In Stock: 4864
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.62
5099$0.57
100249$0.52
≥ 250$0.46
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...