Part Options / Table
Type
A | Without slot |
S | With slot at the top |
Show / Hide columns
Part Number A - Without slot | Part Number S - With slot at the top | d1 | d2
Thread | l1 | l2 | Max. load |
| |
|
|
|
|
|
| |
6T1500FA9 | 6T1500FA8 | 1.75 | 3/8 x 16 | 1.25 | 0.50 | 500 lbf (2224.11 N) |
6T2FA9 | 6T2FA8 | 1.75 | 3/8 x 16 | 1.75 | 0.50 | 500 lbf (2224.11 N) |
6T3FA9 | 6T3FA8 | 1.75 | 3/8 x 16 | 2.75 | 0.50 | 500 lbf (2224.11 N) |
Filter combination produces no result.
Show / Hide columns
Inch
d1 | d2
Thread | l1 | l2 | Max. load |
|
|
|
|
|
1.75 | 3/8 x 16 | 1.25 | 1.75 | 2.75 | 0.50 | 500 lbf (2224.11 N) |
Filter combination produces no result.
Build & Price
3D Product Configurator
Selected Part
Total US Dollars (net)
$1.67
In Stock: 1636
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $1.67 |
50 | 99 | $1.53 |
100 | 249 | $1.39 |
≥ 250 | | $1.25 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads