VB-FP Six-Lobed Knobs Solid Phenolic Plastic, with Brass Tapped Through Insert

Photo

 VB-FP Solid Phenolic Plastic Six-Lobed Knobs, with Brass Tapped Through Insert

Product description

Information

Solid six-lobed knobs VB-FP offer a wide range of clamping.

Specification

Six-lobed knob
Phenolic plastic

  • Temperature resistant up to 300 °F (150 °C)
  • Black, shiny finish

Tapped insert
Brass


RoHS

On request

For certain minimum quantities, stainless steel inserts

Technical drawing

3D
Hide technical drawing
 VB-FP Solid Phenolic Plastic Six-Lobed Knobs, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
0.79M 6--0.510.300.590.280.43
1.18M 5M 6M 80.670.350.940.430.59

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$3.37
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.37
100249$3.09
250499$2.81
≥ 500$2.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...