Polypropylene plastic ball knobs WD 595 are a more shatter and shock resistant option than their phenolic counterpart. Resistant to solvents, oils, grease and other chemical agents.
Specification
Knob
Plastic
Polypropylene
Temperature resistant up to 250 °F (121 °C)
Black, matte finish
Tapped insert
Brass
RoHS
On request
For certain minimum quantities:
Metric sizes
Inserts in other materials
Threaded metal studs in brass, zinc plated steel or stainless steel
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351