WN 580 Lifting Eye Bolts Steel

Photo

WN 580 Steel Lifting Eye Bolts

Product description

Information

When installing lifting eye bolts WN 580, it is of utmost importance to ensure that the face is in firm contact with the mating surface.

Do not apply load across the face of the ring!

The values given in the table are only applicable when the component attached to the ring is steel, cast steel, or cast iron, and is fastened securely to the mating surface.

The load bearing capacity in the table is for straight vertical loading. The capacity is drastically reduced when loading at any angle. Loading must never be made at an angle greater than 45° from the bolt centerline. At an angle of 45°, the load bearing capacity is reduced to 1/4 of the value in the table.

Lifting eye meets MS51937 specification.

Specification

Carbon SteelST 1030, ASTM A489

  • Forged
  • Zinc plated

RoHS

Technical drawing

3D
Hide technical drawing
WN 580 Steel Lifting Eye Bolts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Lenght ld2
(inches)
d3d4hk
(inches)
Load bearing capacity
1/4 x 201.0000.50 - 0.561.190.751.380.19 - 0.25500 lbf (2224 N)
5/16 x 181.1250.56 - 0.621.440.881.690.25 - 0.31900 lbf (4003 N)
3/8 x 161.2500.62 - 0.691.691.002.000.31 - 0.381300 lbf (5783 N)
1/2 x 131.5000.88 - 0.942.131.192.470.44 - 0.502400 lbf (10676 N)
5/8 x 111.7501.00 - 1.062.561.383.000.56 - 0.624000 lbf (17793 N)
3/4 x 102.0001.12 - 1.252.811.503.250.62 - 0.695000 lbf (22241 N)
7/8 x 92.2501.13 - 1.443.191.693.750.75 - 0.817000 lbf (31137 N)
1 x 82.5001.50 - 1.623.561.814.130.88 - 0.949000 lbf (40034 N)

Build & Price

3D Product Configurator
Thread d1
Length l
Material

Selected Part

Total US Dollars (net)
$3.86
In Stock: 523
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.86
5099$3.54
100249$3.22
≥ 250$2.90
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.060 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...