WN 600 Two-Way Connector Clamps Plastic

Photo

WN 600 Plastic Two-Way Connector Clamps

Product description

Information

WN 600 two-way connector clamps are a very economical choice for your next design.

Two-way connector clamps provide a simple, one-piece solution for applications that require height and width adjustments. One common connection piece (the two-way connector clamp) is used for mounting both a vertical and a horizontal rod through the two-way connector clamp holes (universal square and round), and they are secured via the socket cap screws.

Typically used on conveyors, conveying systems and various types of equipment in the packaging, pharmaceutical, automation and material handling industries.

Specification

Body
Nylon plastic

  • Glass filled
  • Black, matte finish
  • Temperature resistant up to 230 °F (110 °C)

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts
Stainless steel AISI 316


Adjustable lever
Glass fiber reinforced thermoplastic, black

  • Insert / screw
    Stainless steel AISI 303
  • Spring
    Stainless steel AISI 301

RoHS

Technical drawing

3D
Hide technical drawing
WN 600 Plastic Two-Way Connector Clamps sketch

Part Options / Table

Identification no.

1With 2 socket cap screws
2With 2 adjustable levers
3With 1 adjustable lever and 1 socket cap screw
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Bore
s1
Square
d2
Bore
s2
Square
k
Clamping length
Length lm
B 3/8V 5/16B 3/8V 5/161.133.001.00
B 1/2V 7/16B 1/2V 7/161.133.001.00
B 5/8V 1/2B 5/8V 1/21.133.001.00

Build & Price

3D Product Configurator
Bore d1
Round Bore d2
Identification no.



Selected Part

Total US Dollars (net)
$4.09
In Stock: 2363
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$4.09
250499$3.75
500999$3.41
≥ 1000$3.07
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
WN 600-B3/8-B3/8-1WN 600-B3/8-B3/8-2WN 600-B3/8-B3/8-3WN 600-B1/2-B1/2-1WN 600-B1/2-B1/2-2WN 600-B1/2-B1/2-3WN 600-B5/8-B5/8-1WN 600-B5/8-B5/8-2WN 600-B5/8-B5/8-3