Technical Information | J.W. Winco Standard Parts

Please choose a category.

show / hide columns
file description date format filesize
Pipe threads DIN 228 09/2017 PDF 1 MB
Metric ISO thread & fine thread of DIN 13 2 - Pages 08/2017 PDF 2 MB
Material Properties Chart of Elastomers (Rubber) Material Properties Chart of Elastomers (Rubber) 05/2017 PDF 419 KB
Material Characteristics Chart - of Duroplast and Technopolymer Plastics Material Characteristics Chart - of Duroplast and Technopolymer Plastics 05/2017 PDF 450 KB
Material Comparison Chart - Characteristics of Stainless Steels Material Comparison Chart - Characteristics of Stainless Steels 05/2017 PDF 431 KB
Metric and English Conversion Table Metric and English Conversion Table 05/2017 PDF 441 KB
Metric to Inch Conversion Chart Metric to Inch Conversion Chart 05/2017 PDF 440 KB
Bolt Torquing Chart Bolt Torquing Chart 05/2017 PDF 411 KB
Bolt Minimum Tensile Strength Bolt Minimum Tensile Strength 05/2017 PDF 406 KB
Pressure Ratings for Sight Glasses Pressure Ratings for Sight Glasses 05/2017 PDF 410 KB
Fastener Related Measurements Fastener Related Measurements 05/2017 PDF 405 KB
Limits for Metric (Standard) Coarse Threads (nuts) Limits for Metric (Standard) Coarse Threads (nuts) 05/2017 PDF 413 KB
Limits for Metric (Standard) Coarse Threads (bolts) Limits for Metric (Standard) Coarse Threads (bolts) 05/2017 PDF 415 KB
Materials Composition of Retaining Magnet Assemblies Materials Composition of Retaining Magnet Assemblies 05/2017 PDF 415 KB
Pulling Force Information for Retaining Magnet Assemblies Pulling Force Information for Retaining Magnet Assemblies 05/2017 PDF 445 KB
Metric Thread Pitch Table Metric Thread Pitch Table 05/2017 PDF 412 KB
British Standard Pipe Threads British Standard Pipe Threads 05/2017 PDF 408 KB
Metric Keyway and Key Details for Universal Joints Metric Keyway and Key Details for Universal Joints 05/2017 PDF 429 KB
Metric Keyway and Key Details for Clutch Handwheels Metric Keyway and Key Details for Clutch Handwheels 05/2017 PDF 431 KB
DIN 79 DIN 79 Square Tolerance, for Shafts and Square Bores 05/2017 PDF 431 KB
Keyways and Square Hole Tolerances Tolerances Used for Standard Metric and Inch Size Keyways and Square Holes 05/2017 PDF 406 KB
Bore Tolerances Tolerances Used for Standard Metric and Inch Size Bores 05/2017 PDF 411 KB
PFB Thread Locking with Jamming Action for GN 615 and GN 615.3 Ball Plungers 05/2017 PDF 433 KB
MVK Thread Locking Adhesive for GN 615 Ball Plungers 05/2017 PDF 425 KB
Lifting Load Information for Cabinet "U" Handles Lifting Load Information for Cabinet "U" Handles 05/2017 PDF 508 KB
Radial and Axial Strength for Hinges Radial and Axial Strength for Hinges 05/2017 PDF 453 KB
General Heat Resistance Characteristics for Plastic General Heat Resistance Characteristics for Plastic 05/2017 PDF 405 KB
Tolerances for Adjustable Levers Plain (Unthreaded) Shaft Length Tolerances for Adjustable Levers 05/2017 PDF 407 KB
Torque Rating for Plastic Adjustable Levers Torque Rating for Adjustable Levers WN 300, WN 300.1, WN 303, WN 303.1, and Non-Adjustable Levers WN 400 04/2017 PDF 441 KB
Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den untern genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.