A clean addition: New Stainless Steel Indexing Plunger in Hygienic Design

Sanitary-indexingiplungers

This new standard part keeps the application secured in place while the high surface quality finish prevents dirt from adhering.

Hygienic cleanliness is not only an essential prerequisite in the food, medical, and pharmaceutical industries. Other areas of industry, such as the paint manufacturing process also take advantage of high hygienic standards.

When using typical components, production machines and their environments require thorough cleaning. This means time-consuming costly disassembly and long machine downtimes, that is not the case when using components of hygienic design: These standard parts are made of high-quality materials with particularly smooth surfaces, making them significantly easier to clean, especially while still installed.

To continue this trend, Winco is now expanding its hygienic design product family with a new indexing plunger. The new GN 8170 stainless steel indexing plungers are intended for use in areas requiring sanitary equipment. They are available in lock-out or non-lock out types with a sealing lock nut that creates a totally hygienic version or without a sealing lock nut.

 

DGUV Test Certifications

The following Hygienic Design products are now certified according to "DGUV Test":

The DGUV Test mark "Hygienic tested" confirms that the
hygienic requirements based on European regulations are met.

More information can be found at www.jwwinco.com

Atrás

Boletines de prensa de J.W. Winco

¡Haga clic a continuación para acceder a boletines de prensa sobre nuevos productos o adiciones y extensiones de nuestra gama de productos!

Vaya a Boletines de prensa

Productos nuevos

¡Haga clic a continuación para conocer sobre nuestros nuevos productos o nuevas adiciones a nuestra gama de productos!

Vaya a Productos nuevos