JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, now has available GN 1580 Nuts and Screws with Hygienic Design.
The GN 1580 Stainless Steel Nuts and Screws are certified according to European Hygienic Engineering and Design Group guidelines, making them ideal for use in hygienic areas. “The sealed flange surface enables components to be mounted without dead spaces,” said John Winkler, CEO, Office of the President at JW Winco. “The high quality finish, as well as the large corner radii and closed surfaces, prevent adherence of dirt and facilitate cleaning.”
Available in either a matte or polished finish, the FDA compliant sealing ring on the nuts and screws is made of a hydrogenated acrylonitrile Butadiene rubber and is temperature resistant from -25 °C (-13 °F) to 150 °C (302 °F).
AtrásComenzando el 15 de junio de 2024, implementaremos un ajuste de precios. Algunas piezas tendrán una disminución en su precio mientras que otras tendrán un aumento. Estos ajustes nos ayudan a asegurar nuestro compromiso de proveer a nuestros clientes con los mejores productos y servicios.
Respetaremos los precios publicados actualmente hasta el 14 de junio de 2024.
Gracias,
J.W. Winco