JW Winco Offers Expanded Line of Nylon Plastic Wing Nuts, with Tapped Through Insert

wing-nut-plastic-GB-FP

Wing Nuts can be easily tightened and loosened by hand without tools.

JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, announced it has expanded its line of GB-FP Wing Nuts Nylon Plastic, with Tapped Through Insert.

“The tapped through wing nuts allow full clamping, unrestricting the threaded stud the wing nut is being used on,” said John Winkler, CEO, Office of the President at JW Winco. The product is appropriate for use in the packaging, medical, printing, woodworking, lighting, and computer industries.

The wing body, temperature resistant up to 230° F (110° C), is matte black, glass filled nylon plastic while the tapped insert is brass, molded-in.

 For a Wing Nut with a brass tapped insert see our GB series Wing Nuts, for a Wing Screw with a threaded Stud see the GP series Wing Screws.

Atrás

Boletines de prensa de J.W. Winco

¡Haga clic a continuación para acceder a boletines de prensa sobre nuevos productos o adiciones y extensiones de nuestra gama de productos!

Vaya a Boletines de prensa

Productos nuevos

¡Haga clic a continuación para conocer sobre nuestros nuevos productos o nuevas adiciones a nuestra gama de productos!

Vaya a Productos nuevos