JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, now has available WN 100.1 T-Handle Inch size Rapid Release Pins with Stainless Steel Shank.
The WN 100.1 T-handle rapid release pins have a wide range of applications in fastening, locating, and alignment applications. “The pin will not release until the button on the handle is depressed,” said John Winkler, CEO, Office of the President at JW Winco. “Once the button is depressed, the balls retract into the shank allowing the pin to be inserted into or removed from its position.”
The product is appropriate for applications within the packaging, medical, woodworking, exercise, work-holding, music, stage and lighting, material handling and many other industries.
The shaft, inner spindle, split ring, spring, and balls are all stainless steel, while the handle is a die cast aluminum with a black anodized finish. The rapid release pins are available upon request in other diameters, materials, lengths, handle configurations, and with other modifications.
JW Winco also offers a wide range of cables for loss protection to be used with the WN 100.1 T-Handle rapid release pins when the application requires significant handling and the pin could be misplaced. For ball chains, see our GN 111/GN 111.5, for retaining cables, see our GN 111.2, and for spiral retaining cables, see our GN 111.4.
For Metric T-handle pins, please see JW Winco’s GN 113.7 T-Handle Ball Lock Pins.
AtrásComenzando el 15 de junio de 2024, implementaremos un ajuste de precios. Algunas piezas tendrán una disminución en su precio mientras que otras tendrán un aumento. Estos ajustes nos ayudan a asegurar nuestro compromiso de proveer a nuestros clientes con los mejores productos y servicios.
Respetaremos los precios publicados actualmente hasta el 14 de junio de 2024.
Gracias,
J.W. Winco