Torneado CNC
Torno CNC KIA modelo KT21 con mandril de 8.00 pulgadas, giro de 17.5 pulgadas y longitud de 14.0 pulgadas
Longitud máxima de torneado 14.00 pulgadas
Torneado CNC de producción
Centro de torneado CNC de 3 ejes con portaherramientas giratorias Takamaz Modelo X-18 y un cargador automático para barras cortas Quick Load Servo LNS:
Centro de torneado CNC de 3 ejes con portaherramientas giratorias Takamaz Modelo X-180 y un cargador automático para barras cortas Quick Load Servo LNS:
Depending on requirements, customized components are made by cost-effectively adapting an existing standard part, or by means of an entirely new design.
A unique variety of different production methods and an adaptable, customer-driven approach, allow our standard parts to easily be modified in quantities as low as one piece, but can also be customized in relatively small quantities.
Winco does more than develop and manufacture customized standard parts. If required, Winco will manage on-call inventories, guaranteeing economical lot or batch sizes, favorable prices and a high level of supply availability.
JW Winco also offers CNC Turning:
Winco has a KIA Model KT21 CNC lathe with 8.00" chuck and 17.5" swing x 14.0" length
Max Turning Length 14.00”
Production CNC Turning
Takamaz Model X-18 Model 3 axis CNC turning center live tooling and a LNS Short Stick Quick Load Servo Automatic bar feeder:
Takamaz Model X-180 Model 3 axis CNC turning center live tooling and a LNS Short Stick Quick Load Servo Automatic bar feeder:
Numerosas piezas de equipo de soporte, incluidas: