JBL Speakers and Speaker Arrays Replacement Pins

JW Winco's WN 100.1 and RP 200 quick release pins could also be used as alternatives pins for JBL speakers and speaker arrays depending on the size. To view our full range of pins click here.

To request replacement pins that are manufactured to JBL specifications ask a sales person for a quote on the following Part Number:

 JBL Part #JBL Speaker / ArrayHandle StyleShank Material (In)Grip Length (in)Shank Diameter (in)Lanyard Length (in)Lanyard Tab Hole (in)
 361858-002VRX932LABlue button-handle with gold button 17-4 SS13/16n/an/a
 444618-002VT4886Blue ring-handle with gold button 17-4 SS0.961/43.5n/a
 361239-003VRX900Black L-handle with blue button 17-4 SS13/1680.2
 361344-001VT4889, VT4880ABlue button-handle with gold button 4130 steel1.53/860.203
 361343-001VT4882DPBlue button-handle with gold button 4130 steel1.753/860.203
 361553-001VT4800Blue button-handle with gold button 4130 steel33/860.203
 361345-001VT4880A, VT4889SF, VT4889AFBlue button-handle with gold button4130 steel43/860.203
JW Winco Services

Nuestro equipo de servicio está disponible de lunes a viernes, entre las 7:30 a.m. – 5:00 p.m. hora central

Solicite que le devuelvan la llamada
Your Contact

You are looking for a Winco partner near you? Please select the country.