News | JW Winco Standard Parts

News

04/18/23 | Product Press

Secure Lifting at the Push of a Button

 

JW Winco has added self-securing threaded lifting pins to its product range for lifting, securing, and transporting equipment. Anywhere workpieces,…

read more

 

02/10/23 | Product Press

Gears and Gear Racks made from Polyamide

 

Gears and gear racks used for transmitting torque and forces within gearboxes are typically made of hardened steel. For many other uses and…

read more

 

01/20/23 | Product Press

Two Design Awards for Ganter

 

Ergonomic, highly functional, and visually at its best. With a new stainless steel design series, Ganter sets the tone - and receives the German…

read more

 

Down-Thrust Clamps

12/07/22 | Product Press

Compact and Precise Clamping

 

In tool and fixture manufacturing, quick workpiece changes are generally required even when space is tight. For such situations, JW Winco offers the…

read more

 

11/08/22 | Product Press

Highly Secure Connection

 

Lockable standard parts are increasingly common in machine and plant construction, but they are also used in enclosure hardware for locking and…

read more

 

10/20/22 | Product Press

Reliable and Corrosion-Resistant

 

JW Winco continues to expand its selection of standard parts of AISI 316L (A4) stainless steel – now including threaded plugs, magnetic plugs, and…

read more

 

09/22/22 | Product Press

High-End Precision Guide Rollers

 

They may appear unassuming, but their range of applications is enormous: guide rollers with ball bearings achieve smooth and dynamic movements. JW…

read more

 

spacers-hygienic-design-gn-6226

08/24/22 | Product Press

Giving Clean a New Meaning: Standard Parts in Hygienic Design

 

JW Winco now offers the spacers GN 6226, as the latest addition to the Hygienic Design product family.

read more

 

smart pneumatic indexing plungers

07/17/22 | Product Press

Smart Pneumatic Indexing Plungers

 

JW Winco expands its indexing plungers’ range while adding new technical functionality. The latest addition, type GN 817.7, is pneumatically actuated…

read more

 

05/24/22 | Product Press

Long-Lasting and Exact: Pneumatic Clamps from JW Winco

 

Winco regularly revises its range of standard parts to implement new technical features and respond to changing application requirements. The…

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!