PBH Ball Knobs Phenolic Plastic, with Tapped Hole or Tapped Insert

Photo

 PBH Phenolic Plastic Ball Knobs, with Tapped Hole or Tapped Insert

Product description

Information

Ball knobs PBH can be used on machine tools, jigs, fixtures, and a variety of other equipment.

Specification

PlasticKU
Duroplast (Phenolic PF)

  • Temperature resistant up to 300 °F (149 °C)
  • Black, shiny finish

Plain thread (Type C)
Molded-in


Tapped insert (Type E)
Brass, molded-in


RoHS

On request

Other colors

Technical drawing

3D
Hide technical drawing
 PBH Phenolic Plastic Ball Knobs, with Tapped Hole or Tapped Insert sketch

Part Options / Table

Type

CWith tapped hole (no insert)
EWith tapped insert
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Type E

Type C
d2d3ht
0.75-6 x 328 x 3210 x 2410 x 320.380.700.31
0.75-1/4 x 20---0.380.700.38
1.00-10 x 32---0.500.970.31
1.00-1/4 x 201/4 x 285/16 x 185/16 x 240.500.970.44
1.00-3/8 x 163/8 x 24--0.500.970.50
1.19-1/4 x 205/16 x 185/16 x 24-0.561.130.44
1.19-3/8 x 163/8 x 24--0.561.130.50
1.38-1/4 x 205/16 x 185/16 x 24-0.631.300.44
1.38-3/8 x 163/8 x 247/16 x 20-0.631.300.50
1.38-1/2 x 131/2 x 20--0.631.300.63
1.50-5/16 x 183/8 x 16--0.631.490.50
-1.501/4 x 20---0.631.490.63
-1.501/2 x 13---0.631.490.88
1.63-5/16 x 185/16 x 24--0.691.580.44
1.63-3/8 x 163/8 x 247/16 x 20-0.691.580.50
1.63-1/2 x 131/2 x 20--0.691.580.63
1.88-3/8 x 163/8 x 24--0.751.800.50
1.88-1/2 x 131/2 x 20--0.751.800.63
-1.883/8 x 163/8 x 24--0.751.800.63
-1.885/8 x 18---0.751.800.88

Build & Price

3D Product Configurator
Material

Ball diameter d1 (Type E)
Ball diameter d1 (Type C)
Thread d2
Type


Selected Part

Total US Dollars (net)
$4.37
In Stock: 954
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.37
100249$4.01
250499$3.65
≥ 500$3.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.018 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.