Part Options / Table
Show / Hide columns
Part Number d1 d2 d4 l1 l2 l3 A/F
Internal hex
in mm
1.61
1.85
2.36
M 8
M 10
0.51
0.55
0.59
0.67
2.13
2.28
2.80
0.47
4
5
6150005 1.61 M 8 0.51 0.59 2.13 0.47 4
6150010 1.61 M 10 0.51 0.67 2.13 0.47 5
6150013 1.85 M 8 0.55 0.59 2.28 0.47 4
6150015 1.85 M 10 0.55 0.67 2.28 0.47 5
6150018 2.36 M 8 0.55 0.59 2.80 0.47 4
6150020 2.36 M 10 0.55 0.67 2.80 0.47 5
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2 d4 l1 l2 l3 A/F
Internal hex
in mm
1.61
1.85
2.36
M 8
M 10
0.51
0.55
0.59
0.67
2.13
2.28
2.80
0.47
4
5
1.61 M 8 0.51 0.59 2.13 0.47 4
1.61 M 10 0.51 0.67 2.13 0.47 5
1.85 M 8 0.55 0.59 2.28 0.47 4
1.85 M 10 0.55 0.67 2.28 0.47 5
2.36 M 8 0.55 0.59 2.80 0.47 4
2.36 M 10 0.55 0.67 2.80 0.47 5
Filter combination produces no result.
Build & Price
3D Product Configurator
Ball diameter d1
Thread d2
Ball diameter d1
Thread d2
Selected Part
Part Number
Total US Dollars (net)
$10.91
In Stock: 6
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 $10.91
100 249 $10.00
250 499 $9.10
≥ 500 $8.19
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.191 lbs