Part Options / Table
Show / Hide columns
Part Number l1 d1
Blind Bore d2 d3
Set screw h1 h2 l2 l3
1.38
1.77
2.17
B 6
B 8
B 10
0.98
1.18
1.38
M 4
0.71
0.85
0.98
0.59
0.67
0.75
0.79
0.98
1.18
0.59
0.79
0.98
6130005 1.38 B 6 0.98 M 4 0.71 0.59 0.79 0.59
6130010 1.77 B 8 1.18 M 4 0.85 0.67 0.98 0.79
6130020 2.17 B 6 1.38 M 4 0.98 0.75 1.18 0.98
6130015 2.17 B 10 1.38 M 4 0.98 0.75 1.18 0.98
Filter combination produces no result.
Show / Hide columns
Metric
l1 d1
Blind Bore d2 d3
Set screw h1 h2 l2 l3
1.38
1.77
2.17
B 6
B 8
B 10
0.98
1.18
1.38
M 4
0.71
0.85
0.98
0.59
0.67
0.75
0.79
0.98
1.18
0.59
0.79
0.98
1.38 B 6 - 0.98 M 4 0.71 0.59 0.79 0.59
1.77 B 8 - 1.18 M 4 0.85 0.67 0.98 0.79
2.17 B 6 B 10 1.38 M 4 0.98 0.75 1.18 0.98
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$4.91
In Stock: 315
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 $4.91
100 249 $4.50
250 499 $4.09
≥ 500 $3.68
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.019 lbs