GN 810.11 Vertical Acting Toggle Clamps Steel, with Vertical Mounting Base, Heavy Duty Type „Longlife“

Photo

GN 810.11 Steel Vertical Acting Toggle Clamps, with Vertical Mounting Base, Heavy Duty Type „Longlife“ Type: F - Clamping bar with bushing
Type: F - Clamping bar with bushing
GN 810.11 Steel Vertical Acting Toggle Clamps, with Vertical Mounting Base, Heavy Duty Type „Longlife“ Type: F - Clamping bar with bushing GN 810.11 Steel Vertical Acting Toggle Clamps, with Vertical Mounting Base, Heavy Duty Type „Longlife“ Type: B - Clamping bar with slotted hole (only size 220 and 440)

Product description

Information

Vertical acting toggle clamps „Longlife“ GN 810.11 can accommodate an application-specific screw or assembly.

Vertical acting toggle clamps GN 810.11 are an advance development of GN 810.1. The steel sheet design of the clamp and lever arms is replaced by precision or die-forged components. The remaining steel sheet metal parts have been reinforced, bearing pins and rivets are hardened and ground.

Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.

During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.

Flanged washers are included, toggle clamp spindle assemblies are not included.

Specification

Toggle clamp
Steel

  • Precision casting
  • Blackened finish

Lever arm
Steel

  • Forged
  • Blackened finish

Parts in sheet metal
Case-hardened steel, blackened finish


Bearing pins and rivets
Steel, hardened and ground


All moving parts
Lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 810.11 Steel Vertical Acting Toggle Clamps, with Vertical Mounting Base, Heavy Duty Type „Longlife“ sketch

Part Options / Table

Type

BClamping bar with slotted hole (only size 220 and 440)
FClamping bar with bushing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
ab1b2b3b4d1d2d3h1h2h3h4
220495 lbf (2200 N)1.261.420.510.240.24M 60.260.265.981.790.631.06
440989 lbf (4400 N)1.342.130.790.390.39M 100.330.419.252.740.941.77
850*1911 lbf (8500 N)-2.950.94-0.47M 120.410.4911.853.461.18-
1540*3462 lbf (15400 N)-3.541.26-0.63M 160.490.6513.544.171.38-
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1
Type B

Type F
l2l3m1m2m3r1r2s
2203.583.392.011.810.790.310.313.032.830.24
4405.105.102.602.601.180.390.474.214.210.39
850*-6.34-2.832.170.390.39-5.240.47
1540*-7.99-3.642.560.690.49-6.570.63
* This size is fitted with a round handle at the lever arm and available only in Type F.

Build & Price

3D Product Configurator
Size
Type


Selected Part

Total US Dollars (net)
$150.70
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$150.70
5099$138.14
100249$125.59
≥ 250$113.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.645 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.