Part Options / Table
Version
P3 Plate size (140 mm x 110 mm)
Type
Show / Hide columns
Part Number
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
5
6
8
4.92
5.91
7.87
1.57
1.97
6.10
7.76
9.65
140 x 110
105 x 75-80
M10 / 3/8"
1.89
2.48
2.56
350.00
800.00
125CMR4 5 4.92 1.57 6.10 140 x 110 105 x 75-80 M10 / 3/8" 1.89 350.00
150GMR4 6 5.91 1.97 7.76 140 x 110 105 x 75-80 M10 / 3/8" 2.48 800.00
200GMR4 8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 2.56 800.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
5
6
8
4.92
5.91
7.87
1.57
1.97
6.10
7.76
9.65
140 x 110
105 x 75-80
M10 / 3/8"
1.89
2.48
2.56
350.00
800.00
5 4.92 1.57 6.10 140 x 110 105 x 75-80 M10 / 3/8" 1.89 350.00
6 5.91 1.97 7.76 140 x 110 105 x 75-80 M10 / 3/8" 2.48 800.00
8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 2.56 800.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$169.20
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $169.20
25 49 $155.10
50 99 $141.00
≥ 100 $126.90
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.377 lbs