Part Options / Table
Version
P3 Plate size (140 mm x 110 mm)
Type
Show / Hide columns
Part Number
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
8
6.3125
6.30
7.87
1.97
7.95
9.65
140 x 110
105 x 75-80
M10 / 3/8"
550.00
700.00
160KLV9 6.3125 6.30 1.97 7.95 140 x 110 105 x 75-80 M10 / 3/8" 550.00
200KLV9 8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 700.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
8
6.3125
6.30
7.87
1.97
7.95
9.65
140 x 110
105 x 75-80
M10 / 3/8"
550.00
700.00
6.3125 6.30 1.97 7.95 140 x 110 105 x 75-80 M10 / 3/8" 550.00
8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 700.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$150.37
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $150.37
25 49 $137.84
50 99 $125.31
≥ 100 $112.77
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 5.202 lbs