Part Options / Table
Version
P12 Plate size (3 5/8" x 2 1/2")
Type
K Ball bearing
K-FI Ball bearing with stop-fix brake
Show / Hide columns
Part Number K - Ball bearing Part Number K-FI - Ball bearing with stop-fix brake
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4.00
5.00
3.94
4.92
1.57
5.12
6.10
3 5/8 x 2 1/2
3 1/16 - 2 13/16 x 1 3/4
M8 / 5/16"
1.42
1.57
180.00
L-ALTH-100K-12 L-ALTH-100K-12-FI 4.00 3.94 1.57 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.42 180.00
L-ALTH-125K-12 L-ALTH-125K-12-FI 5.00 4.92 1.57 6.10 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.57 180.00
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4.00
5.00
3.94
4.92
1.57
5.12
6.10
3 5/8 x 2 1/2
3 1/16 - 2 13/16 x 1 3/4
M8 / 5/16"
1.42
1.57
180.00
4.00 3.94 1.57 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.42 180.00
5.00 4.92 1.57 6.10 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8 / 5/16" 1.57 180.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$66.51
In Stock: 4
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $66.51
50 99 $60.97
100 249 $55.43
≥ 250 $49.88
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 2.094 lbs