L-POW Noise Absorbing Swivel Casters Zinc plated steel, with Medium Duty Brackets

Photo

 L-POW Zinc plated steel Noise Absorbing Swivel Casters, with Medium Duty Brackets Type: R-FI-FK - Roller bearing with stop-fix brake, with thread guard
Type: R-FI-FK - Roller bearing with stop-fix brake, with thread guard
 L-POW Zinc plated steel Noise Absorbing Swivel Casters, with Medium Duty Brackets Type: R-FI-FK - Roller bearing with stop-fix brake, with thread guard  L-POW Zinc plated steel Noise Absorbing Swivel Casters, with Medium Duty Brackets Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard  L-POW Zinc plated steel Noise Absorbing Swivel Casters, with Medium Duty Brackets Type: K-FK - Ball bearing with thread guard  L-POW Zinc plated steel Noise Absorbing Swivel Casters, with Medium Duty Brackets Type: R-FK - Roller bearing with thread guard

Product description

Information

Load capacity range 180- 200 kg.

Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.

High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.

Specification

Bracket

  • Zinc plated steel stamping with plate mounting
  • Swivel bracket with double ball bearing in the reinforced swivel head
  • Swivel head sealed
  • Bolted wheel axle

Wheel

  • Color-natural white
  • High quality nylon tread

Wheel center

  • Color-red
  • High quality nylon
  • Inner cushion ring layer: Solid rubber

RoHS

On request

Stainless steel roller bearing
RI - Directional lock (retro fit) 1 x 360°
FP - With synthetic foot guard (5" wheel size only)

Technical drawing

Hide technical drawing
 L-POW Zinc plated steel Noise Absorbing Swivel Casters, with Medium Duty Brackets sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

R-FKRoller bearing with thread guard
R-FI-FKRoller bearing with stop-fix brake, with thread guard
K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.575.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.42180.00
54.921.576.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.57180.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.384.92100 x 8580 x 60M8 / 5/16"1.42200.00
54.921.385.91100 x 8580 x 60M8 / 5/16"1.57200.00

Build & Price

D
Version


Type




Selected Part

Total US Dollars (net)
$64.18
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$64.18
5099$58.83
100249$53.48
≥ 250$48.13
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.984 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial