LK-POTH Medium Duty Swivel Polyurethane Treaded Casters Steel, with Plate Mounting, Medium-Heavy Duty Bracket Series

Photo

 LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: G - Plain bearing  LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: K - Ball bearing  LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: K-FI - Ball bearing with stop-fix brake

Product description

Information

Load capacity range 300-600 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket

  • Heavy pressed steel
  • Twin ball race in the swivel head
  • Swivel head sealed
  • Zinc plated steel wheel axle bolt
  • Swivel bracket with reinforced fork and top plate
  • Heavy duty central king pin, bolted and secured
  • Zinc-plated, blue-passivated

Wheel

  • High quality thermoplastic polyurethane
  • Rim color-natural white, tread color-gray
  • Polyurethane tread, chemically bonded by a 2-component injection molding process to wheel
  • Hardness 94° Shore A

RoHS

On request

Individual wheels, series POTH

Technical drawing

Hide technical drawing
 LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P14Plate size (4 1/2" x 4")
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.385.124 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10_/_3/8"1.77300.00
54.921.576.104 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10_/_3/8"1.89350.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.385.12100 x 8580 x 60M8 / 5/16"1.77300.00
54.921.576.10100 x 8580 x 60M8 / 5/16"1.89350.00
65.911.777.76140 x 110105 x 75-80M10 / 3/8"2.48500.00
87.871.979.65140 x 110105 x 75-80M10 / 3/8"2.56600.00

Build & Price

D
Version



Type




Selected Part

Total US Dollars (net)
$49.19
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$49.19
2549$45.09
5099$40.99
≥ 100$36.89
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial