LKPA-VPA Light Duty Gray Rubber Wheel Swivel Casters Zinc plated steel, with Plate Mounting, Heavy Bracket Series

Photo

 LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series Type: G - Plain bearing

Product description

Information

Load capacity range 80-110 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket

  • Zinc plated steel stamping, with plate mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel

  • Standard non-marking gray solid rubber tire
  • High quality black nylon plastic rim

RoHS

On request

Individual wheels, series VPA
Wheel with ball bearing

Technical drawing

3D
Hide technical drawing
 LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series sketch

Part Options / Table

Version

P25Plate size (90 mm x 66 mm)

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
3.1253.150.984.3790 x 6675x45/61x51M8 / 5/16"1.5780.00
43.941.265.3590 x 6675x45/61x51M8 / 5/16"1.57110.00
54.920.986.3490 x 6675x45/61x51M8 / 5/16"1.57100.00
65.911.187.2890 x 6675x45/61x51M8 / 5/16"1.57110.00

Build & Price

3D Product Configurator
D
Version

Type


Selected Part

Total US Dollars (net)
$31.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$31.16
5099$28.56
100249$25.97
≥ 250$23.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.607 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.