Part Options / Table
Type
G Plain bearing
G-GS Plain bearing with threaded stem
G-FI-GS Plain bearing with stop-fix, threaded stem
Show / Hide columns
Part Number Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread Width H
Total Height
Plate Diameter d
Bolt Hole
Size
Use Mounting Bolt
Threaded Stem F
Offset
Load Capacity (kg)
1
2
3
1.38
1.97
2.95
0.71
0.91
0.98
1.97
2.72
3.86
1.69
0.43
M10 / 3/8"
M10 x 30
0.59
0.98
1.14
75.00
35GBB2 1 1.38 0.98 1.97 1.69 0.43 M10 / 3/8" M10 x 30 0.59 75.00
35GBB2/GS 1 1.38 0.98 1.97 1.69 0.43 M10 / 3/8" M10 x 30 0.59 75.00
500GBB2 2 1.97 0.71 2.72 1.69 0.43 M10 / 3/8" M10 x 30 0.98 75.00
500GBB2/FIGS 2 1.97 0.71 2.72 1.69 0.43 M10 / 3/8" M10 x 30 0.98 75.00
750GBB2 3 2.95 0.91 3.86 1.69 0.43 M10 / 3/8" M10 x 30 1.14 75.00
750GBB2/FIGS 3 2.95 0.91 3.86 1.69 0.43 M10 / 3/8" M10 x 30 1.14 75.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread Width H
Total Height
Plate Diameter d
Bolt Hole
Size
Use Mounting Bolt
Threaded Stem F
Offset
Load Capacity (kg)
1
2
3
1.38
1.97
2.95
0.71
0.91
0.98
1.97
2.72
3.86
1.69
0.43
M10 / 3/8"
M10 x 30
0.59
0.98
1.14
75.00
1 1.38 0.98 1.97 1.69 0.43 M10 / 3/8" M10 x 30 0.59 75.00
2 1.97 0.71 2.72 1.69 0.43 M10 / 3/8" M10 x 30 0.98 75.00
3 2.95 0.91 3.86 1.69 0.43 M10 / 3/8" M10 x 30 1.14 75.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$7.75
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $7.75
50 99 $7.11
100 249 $6.46
≥ 250 $5.81
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.313 lbs